COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147841 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-20MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147842 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-25MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147843 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.0000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147844 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.1250-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147845 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.1875-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147846 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.2500-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147848 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.3750-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147849 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.4375-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147850 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-3.5000-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147851 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-30MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147852 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-35MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147853 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-40MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147854 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-45MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147855 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-50MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147856 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-55MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147857 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-60MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147858 N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBE-65MM-SS N/A 5.0000 in N/A 6.0000 in N/A 0.8750 in
07147859 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.0000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147860 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.1250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147861 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.1875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147862 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.2500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147863 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.3750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147864 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.4375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147865 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.5000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147866 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-1.6250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
Unit of Measure
1 2 3 4 5 »