COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147895 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.6250-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147896 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.6875-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147897 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.7500-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147898 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.8750-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147899 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-3.9375-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147900 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-30MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147901 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-35MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147902 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-4.0000-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147903 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-40MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147904 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-45MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147905 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-50MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147906 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-55MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147907 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-60MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147908 N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBF-65MM-SS N/A 5.6250 in N/A 6.6250 in N/A 1.0000 in
07147909 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.5000-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147911 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.6250-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147912 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.6875-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147913 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.7500-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147914 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.8750-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147915 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-0.9375-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147916 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-1.0000-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147917 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-1.1250-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147918 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-1.1875-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147919 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-1.2500-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147920 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-20MM-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
Unit of Measure
1 2 3 4 5 »