COMPANY HEADER
Print Back
PCI Procal Inc. Quick-Detach (QD) Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Flange Outside Diameter

Flange Thickness

07147921 N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJA-25MM-SS N/A 1.6560 in N/A 2.0000 in N/A 0.3130 in
07147922 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-1.5000-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147923 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-1.6250-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147924 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-1.7500-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147925 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-1.8750-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147926 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-1.9375-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147927 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.0000-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147928 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.1250-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147929 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.1875-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147930 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.2500-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147931 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.3750-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147932 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.4375-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147933 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.5000-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147934 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.6250-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147935 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.6875-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147936 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.7500-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147937 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.8750-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147938 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-2.9375-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147939 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.0000-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147940 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.1250-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147941 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.1875-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147942 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.2500-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147943 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.3750-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147944 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.4375-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
07147945 N/A PCI Procal Inc. 6.2500 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing N/A QDBJS-3.5000-SS N/A 6.2500 in N/A 7.2500 in N/A 1.0000 in
Unit of Measure
1 2 3 4 5 »