COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

02530616 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4139 N/A 2.1250 in N/A Bronze
02530626 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4181 N/A 2.4410 in N/A Bronze
06150057 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4415 N/A 2.1880 in N/A Bronze
06150223 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5573 N/A 2.4370 in N/A Bronze
06150608 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8488 N/A 1.9980 in N/A Bronze
06149864 N/A Garlock KLOZURE® GUARDIAN® 1.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3194 N/A 2.1650 in N/A Bronze
06149623 N/A Garlock KLOZURE® GUARDIAN® 1.1780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1621 N/A 1.9290 in N/A Bronze
06150189 N/A Garlock KLOZURE® GUARDIAN® 1.1800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5149 N/A 2.0000 in N/A Bronze
06149807 N/A Garlock KLOZURE® GUARDIAN® 1.1818 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2665 N/A 2.0470 in N/A Bronze
06150226 N/A Garlock KLOZURE® GUARDIAN® 1.1818 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5599 N/A 1.9690 in N/A Bronze
06150297 N/A Garlock KLOZURE® GUARDIAN® 1.1818 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6442 N/A 2.1650 in N/A Bronze
06150413 N/A Garlock KLOZURE® GUARDIAN® 1.1818 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7360 N/A 2.8360 in N/A Bronze
05660105 N/A Garlock KLOZURE® GUARDIAN® 1.1851 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4336 N/A 2.4420 in N/A Bronze
02530617 N/A Garlock KLOZURE® GUARDIAN® 1.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4140 N/A 2.2500 in N/A Bronze
02530628 N/A Garlock KLOZURE® GUARDIAN® 1.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4185 N/A 2.0000 in N/A Bronze
06150110 N/A Garlock KLOZURE® GUARDIAN® 1.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4703 N/A 2-5/8 in N/A Bronze
06150482 N/A Garlock KLOZURE® GUARDIAN® 1.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7696 N/A 2.4410 in N/A Bronze
06150626 N/A Garlock KLOZURE® GUARDIAN® 1.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8594 N/A 2.9530 in N/A Bronze
06149766 N/A Garlock KLOZURE® GUARDIAN® 1.2600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2435 N/A 2.2620 in N/A Bronze
06149767 N/A Garlock KLOZURE® GUARDIAN® 1.2600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2436 N/A 2.2510 in N/A Bronze
06149332 N/A Garlock KLOZURE® GUARDIAN® 1.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0100 N/A 2.2500 in N/A Bronze
06149556 N/A Garlock KLOZURE® GUARDIAN® 1.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1297 N/A 2.062 in N/A Bronze
06150019 N/A Garlock KLOZURE® GUARDIAN® 1.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4273 N/A 2.3130 in N/A Bronze
06149800 N/A Garlock KLOZURE® GUARDIAN® 1.3389 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2598 N/A 2.3620 in N/A Bronze
06149825 N/A Garlock KLOZURE® GUARDIAN® 1.3448 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2792 N/A 2.4590 in N/A Bronze
Unit of Measure
1 2 3 4 5 »