COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149354 N/A Garlock KLOZURE® GUARDIAN® 1.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0179 N/A 2.5630 in N/A Bronze
02675799 N/A Garlock KLOZURE® GUARDIAN® 1.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4117 N/A 2.2500 in N/A Bronze
02530625 N/A Garlock KLOZURE® GUARDIAN® 1.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4177 N/A 2.4370 in N/A Bronze
06150212 N/A Garlock KLOZURE® GUARDIAN® 1.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5489 N/A 2.3750 in N/A Bronze
06149826 N/A Garlock KLOZURE® GUARDIAN® 1.4558 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2793 N/A 2.4590 in N/A Bronze
06149904 N/A Garlock KLOZURE® GUARDIAN® 1.4558 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3468 N/A 2.4560 in N/A Bronze
06149434 N/A Garlock KLOZURE® GUARDIAN® 1.4680 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0542 N/A 2.2500 in N/A Bronze
06149448 N/A Garlock KLOZURE® GUARDIAN® 1.4680 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0617 N/A 2.3730 in N/A Bronze
06149327 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0056 N/A 2.4370 in N/A Bronze
06149337 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0126 N/A 2.50 in N/A Bronze
06149340 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0130 N/A 2.4350 in N/A Bronze
06149482 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0797 N/A 2.9410 in N/A Bronze
06149846 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3010 N/A 2.559 in N/A Bronze
06149850 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3048 N/A 2.5630 in N/A Bronze
03717979 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4143 N/A 2.50 in N/A Bronze
06150015 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4235 N/A 2.2500 in N/A Bronze
06150094 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4595 N/A 2.2540 in N/A Bronze
04678530 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4810 N/A 2.3750 in N/A Bronze
06150200 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5372 N/A 2.3620 in N/A Bronze
06150245 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5743 N/A 2.75 in N/A Bronze
06150557 N/A Garlock KLOZURE® GUARDIAN® 1.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8187 N/A 2.5020 in N/A Bronze
06149432 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0539 N/A 2-5/8 in N/A Bronze
06149441 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0566 N/A 3.00 in N/A Bronze
06149721 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2186 N/A 2.56 in N/A Bronze
06149879 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3268 N/A 2.4370 in N/A Bronze
Unit of Measure
1 2 3 4 5 »