COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

00542493 N/A Nidec 1445 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1445 rpm1755 rpm N/A Steel N/A 143T N/A 4
00542501 N/A Nidec 2900 and 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2900 rpm3525 rpm N/A Steel N/A 143T N/A 2
00542507 N/A Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1430 rpm1750 rpm N/A Steel N/A 145T N/A 4
00542515 N/A Nidec 2885 and 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2885 rpm3515 rpm N/A Steel N/A 145T N/A 2
00542522 N/A Nidec 1420 and 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1420 rpm1745 rpm N/A Steel N/A 145T N/A 4
00542532 N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2840 rpm3490 rpm N/A Steel N/A 145T N/A 2
00545025 N/A Nidec 1435 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1435 rpm1750 rpm N/A Steel N/A 56C N/A 4
00545026 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
00545067 N/A Nidec 1145 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1145 rpm N/A Steel N/A 56C N/A 6
00545068 N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3495 rpm N/A Steel N/A 56C N/A 2
00545308 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 213T N/A 4
00545309 N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1445 rpm1760 rpm N/A Aluminum N/A 215T N/A 4
00545310 N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1465 rpm1775 rpm N/A Aluminum N/A 254T N/A 4
00545311 N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 256T N/A 4
00545433 N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1755 rpm N/A Steel N/A 143T N/A 4
00545434 N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1755 rpm N/A Steel N/A 145T N/A 4
00545435 N/A Nidec General Purpose Motor N/A N/A N/A N/A
00545436 N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 182T N/A 2
00545439 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 182T N/A 4
00545442 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 213T N/A 6
00545446 N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1760 rpm N/A Aluminum N/A 184T N/A 4
00545449 N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm960 rpm N/A Aluminum N/A 215T N/A 6
00545452 N/A Nidec 2910 and 3535 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2910 rpm3535 rpm N/A Aluminum N/A 213T N/A 2
00545458 N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2885 rpm3520 rpm N/A Aluminum N/A 215T N/A 2
00545464 N/A Nidec 2935 and 3550 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2935 rpm3550 rpm N/A Aluminum N/A 254T N/A 2
Unit of Measure
1 2 3 4 5 »