COMPANY HEADER
Print Back
Nidec Severe Duty Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02371602 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 324TS N/A 2
02371603 N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3555 rpm N/A Cast Iron N/A 326TS N/A 2
02371604 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326T N/A 4
02371606 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364T N/A 4
02371660 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 405T N/A 4
02371661 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 444T N/A 6
02371665 N/A Nidec 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3575 rpm N/A Cast Iron N/A 444TS N/A 2
02371666 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 444T N/A 4
02371667 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 445T N/A 6
02371669 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 445T N/A 4
02371670 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 447T N/A 6
02371679 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 286T N/A 6
02371680 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 324T N/A 6
02371687 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
02371688 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 184T N/A 6
02371689 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286T N/A 4
02371690 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 326T N/A 6
02371697 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 182T N/A 2
02371698 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 213T N/A 6
02371699 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 364T N/A 6
02371700 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 365T N/A 6
02371704 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 184T N/A 2
02371705 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1170 rpm N/A Cast Iron N/A 215T N/A 6
02371708 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 365TS N/A 2
02371709 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
Unit of Measure
1 2 3 4 5 »