COMPANY HEADER
Print Back
Nidec Severe Duty Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04600504 N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm980 rpm N/A Cast Iron N/A 447T N/A 6
04600506 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
04600508 N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 286T N/A 6
04600509 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 286T N/A 6
04600511 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 447T N/A 4
04600514 N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 284T N/A 2
04600515 N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 284TS N/A 2
04600516 N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3555 rpm N/A Cast Iron N/A 284TS N/A 2
04600518 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 284TS N/A 4
04600519 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 284TS N/A 4
04600520 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 324T N/A 6
04600521 N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3535 rpm N/A Cast Iron N/A 182T N/A 2
04600522 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 182T N/A 4
04600523 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 213T N/A 6
04600524 N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 286T N/A 2
04600525 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286T N/A 4
04600526 N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1465 rpm1775 rpm N/A Cast Iron N/A 286TS N/A 4
04600527 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286TS N/A 4
04600528 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286TS N/A 4
04600529 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 326T N/A 6
04600530 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 324TS N/A 2
04600531 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324T N/A 4
04600532 N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 324TS N/A 4
04600533 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TS N/A 4
04600534 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TS N/A 4
Unit of Measure
1 2 3 4 5 »