COMPANY HEADER
Print Back
Climax Metal 1C Series 0.8125 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter One-Piece Steel Clamping Collar (00242523)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Size

Width

00242523 N/A Climax Metal 1C Series 0.8125 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 0.8125 in N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00242671 N/A Climax Metal 1C Series 0.3750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 0.3750 in N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00242607 N/A Climax Metal 1C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 2.1875 in N/A 3.25 in N/A 5/16-24 x 1 in N/A 0.7500 in
00242896 N/A Climax Metal 1C Series 1.8750 Inch (in) Inside Diameter and 2.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar N/A 1.8750 in N/A 2.8750 in N/A 5/16-24 x 1 in N/A 0.6875 in
00242560 N/A Climax Metal 1C Series 1.3750 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 1.3750 in N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00242647 N/A Climax Metal 1C Series 2.9375 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 2.9375 in N/A 4.25 in N/A 3/8-24 x 1 in N/A 0.8750 in
00242836 N/A Climax Metal 1C Series 0.6875 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar N/A 0.6875 in N/A 1.50 in N/A 10-32 x 1/2 in N/A 0.5000 in
00242643 N/A Climax Metal 1C Series 2.8750 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 2.8750 in N/A 4.25 in N/A 3/8-24 x 1 in N/A 0.8750 in
02758389 N/A Climax Metal 1C Series 1.1875 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 1.1875 in N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
02758392 N/A Climax Metal 1C Series 1.3750 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 1.3750 in N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00242495 N/A Climax Metal 1C Series 0.3750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 0.3750 in N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00242617 N/A Climax Metal 1C Series 2.3750 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 2.3750 in N/A 3.50 in N/A 5/16-24 x 1 in N/A 0.7500 in
00242701 N/A Climax Metal 1C Series 0.8750 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 0.8750 in N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00242531 N/A Climax Metal 1C Series 0.9375 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 0.9375 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00242872 N/A Climax Metal 1C Series 1.3750 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar N/A 1.3750 in N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00242747 N/A Climax Metal 1C Series 1.8750 Inch (in) Inside Diameter and 2.8750 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 1.8750 in N/A 2.8750 in N/A 5/16-24 x 1 in N/A 0.6875 in
00242556 N/A Climax Metal 1C Series 1.3125 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 1.3125 in N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00242667 N/A Climax Metal 1C Series 0.3125 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 0.3125 in N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00242479 N/A Climax Metal 1C Series 0.1250 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 0.1250 in N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00242708 N/A Climax Metal 1C Series 1.0000 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 1.0000 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00242540 N/A Climax Metal 1C Series 1.0625 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 1.0625 in N/A 0.8750 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00242548 N/A Climax Metal 1C Series 1.1875 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 1.1875 in N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00242507 N/A Climax Metal 1C Series 0.5625 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter One-Piece Steel Clamping Collar N/A 0.5625 in N/A 1.3125 in N/A 10-32 x 1/2 in N/A 0.4375 in
00242719 N/A Climax Metal 1C Series 1.2500 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 1.2500 in N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00242695 N/A Climax Metal 1C Series 0.7500 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter One-Piece Aluminum Clamping Collar N/A 0.7500 in N/A 1.50 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »