COMPANY HEADER
Print Back
Climax Metal 2C Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar (00242963)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Finish

Inside Diameter

Outside Diameter

Width

00242963 N/A Climax Metal 2C Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 0.5000 in N/A 1.1250 in N/A 0.4063 in
00243117 N/A Climax Metal 2C Series 0.2500 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 0.2500 in N/A 0.6875 in N/A 0.3125 in
02758406 N/A Climax Metal 2C Series 2.1250 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 2.1250 in N/A 3.25 in N/A 0.7500 in
00243003 N/A Climax Metal 2C Series 1.1250 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 1.1250 in N/A 0.8750 in N/A 0.5000 in
02758403 N/A Climax Metal 2C Series 1.3125 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 1.3125 in N/A 2.2500 in N/A 0.5625 in
00243185 N/A Climax Metal 2C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 1.4375 in N/A 2.2500 in N/A 0.5625 in
00243113 N/A Climax Metal 2C Series 0.1875 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 0.1875 in N/A 0.6875 in N/A 0.3125 in
00243730 N/A Climax Metal 2C Series 1.8750 Inch (in) Inside Diameter and 2.8750 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 1.8750 in N/A 2.8750 in N/A 0.6875 in
00242991 N/A Climax Metal 2C Series 0.9375 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 0.9375 in N/A 1.75 in N/A 0.5000 in
00243666 N/A Climax Metal 2C Series 0.6250 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 0.6250 in N/A 1.3125 in N/A 0.4375 in
00243205 N/A Climax Metal 2C Series 1.8750 Inch (in) Inside Diameter and 2.8750 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 1.8750 in N/A 2.8750 in N/A 0.6875 in
00243779 N/A Climax Metal 2C Series 3.0000 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 3.0000 in N/A 4.25 in N/A 0.8750 in
00243736 N/A Climax Metal 2C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 2.0000 in N/A 3.00 in N/A 0.6875 in
00243075 N/A Climax Metal 2C Series 2.3750 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 2.3750 in N/A 3.50 in N/A 0.7500 in
00242995 N/A Climax Metal 2C Series 1.0000 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 1.0000 in N/A 1.75 in N/A 0.5000 in
00243657 N/A Climax Metal 2C Series 0.4375 Inch (in) Inside Diameter and 0.9375 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 0.4375 in N/A 0.9375 in N/A 0.3750 in
00243682 N/A Climax Metal 2C Series 0.9375 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 0.9375 in N/A 1.75 in N/A 0.5000 in
00243676 N/A Climax Metal 2C Series 0.8125 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar N/A Plain N/A 0.8125 in N/A 1.6250 in N/A 0.5000 in
00243101 N/A Climax Metal 2C Series 2.9375 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 2.9375 in N/A 4.25 in N/A 0.8750 in
00243208 N/A Climax Metal 2C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 1.9375 in N/A 3.00 in N/A 0.6875 in
00243073 N/A Climax Metal 2C Series 2.3125 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 2.3125 in N/A 3.50 in N/A 0.7500 in
00242975 N/A Climax Metal 2C Series 0.6875 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 1.50 in N/A 0.5000 in
00243137 N/A Climax Metal 2C Series 0.5625 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 0.5625 in N/A 1.3125 in N/A 0.4375 in
00242999 N/A Climax Metal 2C Series 1.0625 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar N/A Black Oxide N/A 1.0625 in N/A 0.8750 in N/A 0.5000 in
00243133 N/A Climax Metal 2C Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar N/A Plain N/A 0.5000 in N/A 1.1250 in N/A 0.4063 in
Unit of Measure
1 2 3 4 5 »