COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00228070 N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1250 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.2500 in
00227388 N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0000 in N/A 1.50 in N/A 5/16-24 x 1/4 in N/A 0.6250 in
00227892 N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.9375 in N/A 1.50 in N/A 5/16-24 x 1/4 in N/A 0.5625 in
00227849 N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
02758543 N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.0938 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.1875 in
00227790 N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.6875 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00243555 N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.0000 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227877 N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.8750 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00227277 N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
02758540 N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.0938 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.1875 in
00243527 N/A Climax Metal C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.5000 in N/A 4.7500 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00243554 N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.9375 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227906 N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.1875 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
00227399 N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0625 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
00227759 N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.8125 in N/A 2.75 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227986 N/A Climax Metal C Series 3.4375 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.4375 in N/A 4.50 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00243553 N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.7500 in N/A 2-5/8 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227310 N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5625 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00227951 N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.9375 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227796 N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.7500 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00228083 N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8125 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227777 N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.3750 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
00227934 N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.5625 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00228042 N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
00243536 N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
Unit of Measure
1 2 3 4 5 »