COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00228046 N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0000 in N/A 1.50 in N/A 5/16-24 x 1/4 in N/A 0.6250 in
00228077 N/A Climax Metal C Series 4.6875 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.6875 in N/A 6.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
00227598 N/A Climax Metal C Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.5000 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
00228090 N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5625 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00227971 N/A Climax Metal C Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.5000 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
00227879 N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.4375 in N/A 0.8750 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00243538 N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00227344 N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227968 N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.4375 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
02758537 N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.0625 in N/A 0.2500 in N/A 2-56 x 1/8 in N/A 0.1875 in
00227885 N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.6875 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227321 N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
00227959 N/A Climax Metal C Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.1250 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00243549 N/A Climax Metal C Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3125 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
00243532 N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1250 in N/A 0.3750 in N/A 6-32 x 1/8 in N/A 0.2500 in
00228082 N/A Climax Metal C Series 5.9375 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.9375 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
00227355 N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8125 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227444 N/A Climax Metal C Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3125 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
00243531 N/A Climax Metal C Series 5.0000 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.0000 in N/A 6.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
00227254 N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.2500 in N/A 0.50 in N/A 10-32 x 1/8 in N/A 0.3125 in
00227882 N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.5625 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00227510 N/A Climax Metal C Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6875 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00228045 N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8750 in N/A 1.50 in N/A 5/16-18 x 5/16 in N/A 0.5625 in
00228055 N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.0000 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227299 N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
Unit of Measure
1 2 3 4 5 »