COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

02758557 N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.8750 in N/A 2.75 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227920 N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00227609 N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.9375 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00227944 N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.7500 in N/A 2-5/8 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00228076 N/A Climax Metal C Series 4.4375 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.4375 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00228040 N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
00228051 N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00243534 N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.2500 in N/A 0.50 in N/A 10-32 x 1/8 in N/A 0.3125 in
00243541 N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227870 N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.0000 in N/A 1.50 in N/A 5/16-24 x 1/4 in N/A 0.6250 in
00227929 N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.5000 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00227332 N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6875 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227827 N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.3125 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
00243529 N/A Climax Metal C Series 4.2500 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.2500 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00227911 N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.2500 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
00228060 N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6250 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00243526 N/A Climax Metal C Series 3.2500 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.2500 in N/A 4.25 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00227813 N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
00227242 N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
00227841 N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00227366 N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8750 in N/A 1.50 in N/A 5/16-18 x 5/16 in N/A 0.5625 in
00227771 N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.3125 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
02758539 N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.0625 in N/A 0.2500 in N/A 2-56 x 1/8 in N/A 0.1875 in
00243540 N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
00227834 N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
Unit of Measure
1 2 3 4 5 »