COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

03634658 N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 140 mm N/A 42 mm N/A 42 mm N/A 210 mm
04066133 N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 18 mm N/A 23 mm N/A 16.5 mm N/A 35 mm
04066112 N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 120 mm N/A 36 mm N/A 36 mm N/A 180 mm
00135388 N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 110 mm N/A 70 mm N/A 55 mm N/A 160 mm
02394043 N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 15 mm N/A 16 mm N/A 10 mm N/A 30 mm
04066179 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 70 mm N/A 45 mm N/A 120 mm
04066099 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 85 mm N/A 55 mm N/A 160 mm
02291840 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 56 mm N/A 36 mm N/A 90 mm
04066100 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 85 mm N/A 55 mm N/A 160 mm
04066188 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 8 mm N/A 11 mm N/A 6 mm N/A 19 mm
02646766 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 43 mm N/A 28 mm N/A 75 mm
04066175 N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 6 mm N/A 9 mm N/A 5 mm N/A 16 mm
02206833 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 25 mm N/A 18 mm N/A 40 mm
02291063 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 25 mm N/A 16 mm N/A 42 mm
02291069 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 35 mm N/A 22 mm N/A 62 mm
01482033 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 56 mm N/A 36 mm N/A 90 mm
00137109 N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 160 mm N/A 105 mm N/A 80 mm N/A 230 mm
01629414 N/A INA (Schaeffler) 260 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 260 mm N/A 150 mm N/A 110 mm N/A 370 mm
04066103 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 10 mm N/A 12 mm N/A 7 mm N/A 22 mm
00134964 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 35 mm N/A 28 mm N/A 75 mm
02291828 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 44 mm N/A 36 mm N/A 90 mm
00135132 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 25 mm N/A 20 mm N/A 55 mm
00137093 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 55 mm N/A 45 mm N/A 120 mm
00137063 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 16 mm N/A 12 mm N/A 35 mm
00137058 N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 17 mm N/A 14 mm N/A 10 mm N/A 30 mm
Unit of Measure
1 2 3 4 5 »