COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00097030 N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 6 mm N/A 6 mm N/A 4 mm N/A 14 mm
02291062 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 29 mm N/A 16 mm N/A 42 mm
00137099 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 70 mm N/A 55 mm N/A 150 mm
02925720 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 19 mm N/A 19 mm N/A 80 mm
02291843 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 50 mm N/A 28 mm N/A 75 mm
04066160 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 40 mm N/A 25 mm N/A 68 mm
02291066 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 16 mm N/A 16 mm N/A 55 mm
04066161 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 18 mm N/A 18 mm N/A 68 mm
04066154 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 37 mm N/A 25 mm N/A 55 mm
00137119 N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 240 mm N/A 140 mm N/A 100 mm N/A 340 mm
03907913 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 19 mm N/A 19 mm N/A 75 mm
00137090 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 49 mm N/A 40 mm N/A 105 mm
04066171 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 22 mm N/A 22 mm N/A 95 mm
00097070 N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 12 mm N/A 10 mm N/A 7 mm N/A 22 mm
02941527 N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 16 mm N/A 16 mm N/A 9 mm N/A 28 mm
00137080 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 32 mm N/A 25 mm N/A 68 mm
00097045 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 10 mm N/A 9 mm N/A 6 mm N/A 19 mm
04066130 N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 17 mm N/A 20 mm N/A 12 mm N/A 35 mm
00137049 N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 17 mm N/A 14 mm N/A 10 mm N/A 30 mm
04066120 N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 15 mm N/A 16 mm N/A 10 mm N/A 30 mm
00135171 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 70 mm N/A 55 mm N/A 150 mm
02291065 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 30 mm N/A 18 mm N/A 47 mm
04066186 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 27 mm N/A 27 mm N/A 125 mm
02291844 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 16 mm N/A 12 mm N/A 35 mm
04066104 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 10 mm N/A 14 mm N/A 10.5 mm N/A 22 mm
Unit of Measure
1 2 3 4 5 »