COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

04066132 N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 180 mm N/A 155 mm N/A 100 mm N/A 290 mm
04066131 N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 180 mm N/A 105 mm N/A 80 mm N/A 260 mm
02067690 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 37 mm N/A 25 mm N/A 55 mm
02858595 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 40 mm N/A 25 mm N/A 68 mm
03658461 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 28 mm N/A 18 mm N/A 47 mm
00137105 N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 120 mm N/A 85 mm N/A 70 mm N/A 180 mm
00135183 N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 140 mm N/A 90 mm N/A 70 mm N/A 210 mm
00135150 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 55 mm N/A 45 mm N/A 120 mm
04066182 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 75 mm N/A 50 mm N/A 130 mm
00137065 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 20 mm N/A 16 mm N/A 42 mm
00135144 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 49 mm N/A 40 mm N/A 105 mm
04066129 N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 17 mm N/A 20 mm N/A 12 mm N/A 35 mm
01606815 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 63 mm N/A 40 mm N/A 105 mm
02291073 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 38 mm N/A 22 mm N/A 62 mm
02291079 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 19 mm N/A 19 mm N/A 75 mm
04066145 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 31 mm N/A 22 mm N/A 47 mm
00097075 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 25 mm N/A 20 mm N/A 55 mm
04066185 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 27 mm N/A 27 mm N/A 125 mm
02732840 N/A INA (Schaeffler) 63 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 63 mm N/A 63 mm N/A 36 mm N/A 95 mm
00135120 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 20 mm N/A 16 mm N/A 42 mm
00135112 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 22 mm N/A 18 mm N/A 47 mm
00135076 N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 15 mm N/A 12 mm N/A 9 mm N/A 26 mm
02291077 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 43 mm N/A 28 mm N/A 75 mm
02291072 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 28 mm N/A 22 mm N/A 62 mm
00135139 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 35 mm N/A 28 mm N/A 75 mm
Unit of Measure
1 2 3 4 5 »