COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00096892 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B40L N/A 52900 lbf N/A 3.59 in N/A 2.5000 in
00096914 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B48L N/A 76300 lbf N/A 4.3120 in N/A 3.0000 in
00104566 N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B809LSS N/A 360900 lbf N/A 7.19 in N/A 5.0000 in
00142465 N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B12LSSQ N/A 3900 lbf N/A 1.08 in N/A 0.7500 in
00142469 N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16LSSQ N/A 7300 lbf N/A 1.437 in N/A 1.0000 in
00142478 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B48LSSQ N/A 76300 lbf N/A 4.3120 in N/A 3.0000 in
00142480 N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B56LSSQ N/A 109200 lbf N/A 5.04 in N/A 3.5000 in
04755793 N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH4448L N/A 76300 lbf N/A 4.3120 in N/A 2.7500 in
00096773 N/A RBC® 0.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B8L N/A 1400 lbf N/A 0.7190 in N/A 0.5000 in
00096813 N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16L N/A 7300 lbf N/A 1.437 in N/A 1.0000 in
00096823 N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20L N/A 11900 lbf N/A 1.795 in N/A 1.2500 in
00096848 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24LSS N/A 16600 lbf N/A 2.155 in N/A 1.5000 in
00096883 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36LSS N/A 42000 lbf N/A 3.235 in N/A 2.2500 in
00097049 N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B809L N/A 360900 lbf N/A 7.19 in N/A 5.0000 in
00104527 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B48LSS N/A 76300 lbf N/A 4.3120 in N/A 3.0000 in
00104549 N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B64LSS N/A 144500 lbf N/A 5.75 in N/A 4.0000 in
00134965 N/A RBC® 1.9700 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB50SS N/A 30 lbf N/A 2.6400 in N/A 1.9700 in
00135083 N/A RBC® 1.5700 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB40 N/A 18 lbf N/A 2.17 in N/A 1.5700 in
00142470 N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20LSSQ N/A 11900 lbf N/A 1.795 in N/A 1.2500 in
00142471 N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing N/A B22LSSQ N/A 13500 lbf N/A 1.937 in N/A 1.3750 in
00142473 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28LSSQ N/A 23600 lbf N/A 2.515 in N/A 1.7500 in
00142474 N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B32LSSQ N/A 31900 lbf N/A 2.875 in N/A 2.0000 in
00142475 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36LSSQ N/A 42000 lbf N/A 3.235 in N/A 2.2500 in
00142476 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B40LSSQ N/A 52900 lbf N/A 3.59 in N/A 2.5000 in
00104591 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24SA N/A 51900 lbf N/A 2.155 in N/A 1.5000 in
Unit of Measure
1 2 3 4 5 »