COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02280753 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EAW33C3 N/A 95 mm N/A 200 mm N/A 67 mm
00065401 N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22328EAW33 N/A 140 mm N/A 300 mm N/A 102 mm
00063244 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EMW33C3 N/A 85 mm N/A 150 mm N/A 36 mm
00063425 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAW33 N/A 100 mm N/A 180 mm N/A 46 mm
01447649 N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22310EAW33C3 N/A 50 mm N/A 110 mm N/A 40 mm
00131028 N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24024EMW33 N/A 120 mm N/A 180 mm N/A 60 mm
03191183 N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23234EMW33C3 N/A 170 mm N/A 310 mm N/A 110 mm
00066118 N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EAW33 N/A 190 mm N/A 290 mm N/A 75 mm
00065791 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAW33 N/A 120 mm N/A 180 mm N/A 46 mm
00067531 N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23226EMW33 N/A 130 mm N/A 230 mm N/A 80 mm
00064854 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EAW33 N/A 80 mm N/A 170 mm N/A 58 mm
00064457 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EMW33C3 N/A 55 mm N/A 120 mm N/A 43 mm
00066636 N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EAW33 N/A 110 mm N/A 180 mm N/A 56 mm
03393498 N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22207EAW33C3 N/A 35 mm N/A 72 mm N/A 23 mm
00066211 N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EMW33 N/A 220 mm N/A 340 mm N/A 90 mm
00133688 N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24138EMW33 N/A 190 mm N/A 320 mm N/A 128 mm
01447984 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EMW33C3 N/A 60 mm N/A 130 mm N/A 46 mm
00063519 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EAW33 N/A 110 mm N/A 200 mm N/A 53 mm
00066831 N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EAW33 N/A 170 mm N/A 280 mm N/A 88 mm
00064723 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAW33 N/A 70 mm N/A 150 mm N/A 51 mm
00065016 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAW33 N/A 90 mm N/A 190 mm N/A 64 mm
02300216 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EMW33C3 N/A 90 mm N/A 160 mm N/A 40 mm
00063096 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EAW33 N/A 75 mm N/A 130 mm N/A 31 mm
00134542 N/A NTN 241 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24152BW33 N/A 260 mm N/A 440 mm N/A 180 mm
00066768 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EAW33 N/A 150 mm N/A 250 mm N/A 80 mm
Unit of Measure
1 2 3 4 5 »