COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02498669 N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21317C3/LP03 N/A 85 mm N/A 180 mm N/A 41 mm
02567090 N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22334EMW33C3 N/A 170 mm N/A 360 mm N/A 120 mm
02109020 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EAW33C3 N/A 80 mm N/A 170 mm N/A 58 mm
04720684 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAW33C3 N/A 130 mm N/A 230 mm N/A 64 mm
02454081 N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22207EAW33 N/A 35 mm N/A 72 mm N/A 23 mm
00063314 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAW33C3 N/A 90 mm N/A 160 mm N/A 40 mm
00066560 N/A NTN 230 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23084BL1W33 N/A 420 mm N/A 620 mm N/A 150 mm
02769551 N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22328EAW33C3 N/A 140 mm N/A 300 mm N/A 102 mm
00065695 N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22344BW33 N/A 220 mm N/A 460 mm N/A 145 mm
00062832 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAW33C3 N/A 45 mm N/A 85 mm N/A 23 mm
00062785 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EAW33 N/A 40 mm N/A 80 mm N/A 23 mm
00062727 N/A NTN 213 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21315 N/A 75 mm N/A 160 mm N/A 37 mm
00062918 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EAW33 N/A 55 mm N/A 100 mm N/A 25 mm
00066604 N/A NTN 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23092BL1W33 N/A 460 mm N/A 680 mm N/A 163 mm
04720702 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EAW33C3 N/A 130 mm N/A 280 mm N/A 93 mm
00136294 N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24122EMW33 N/A 110 mm N/A 180 mm N/A 69 mm
00066956 N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23144EMW33 N/A 220 mm N/A 370 mm N/A 120 mm
05482290 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAW33C3 N/A 120 mm N/A 180 mm N/A 46 mm
02280748 N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAW33C3 N/A 40 mm N/A 90 mm N/A 33 mm
04510694 N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24030EMW33C3 N/A 150 mm N/A 225 mm N/A 75 mm
00067496 N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23224EMW33 N/A 120 mm N/A 215 mm N/A 76 mm
02109013 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EMW33C3 N/A 110 mm N/A 200 mm N/A 53 mm
00064784 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EAW33 N/A 75 mm N/A 160 mm N/A 55 mm
02109021 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EMW33 N/A 120 mm N/A 180 mm N/A 46 mm
00062819 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAW33 N/A 45 mm N/A 85 mm N/A 23 mm
Unit of Measure
1 2 3 4 5 »