COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

01447973 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAW33C3 N/A 65 mm N/A 120 mm N/A 31 mm
00066798 N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23132EAW33 N/A 160 mm N/A 270 mm N/A 86 mm
01447970 N/A NTN 213 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21308CW33 N/A 40 mm N/A 90 mm N/A 23 mm
02109011 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAW33C3 N/A 60 mm N/A 110 mm N/A 28 mm
02498664 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAW33/LP03 N/A 60 mm N/A 130 mm N/A 46 mm
04720691 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAW33 N/A 150 mm N/A 270 mm N/A 73 mm
00062971 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAW33 N/A 60 mm N/A 110 mm N/A 28 mm
00063369 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAW33 N/A 95 mm N/A 170 mm N/A 43 mm
00063995 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EMW33 N/A 180 mm N/A 320 mm N/A 86 mm
00065629 N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22338EMW33 N/A 190 mm N/A 400 mm N/A 132 mm
02582951 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EAW33C3/LP03 N/A 120 mm N/A 260 mm N/A 86 mm
00065829 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAW33 N/A 130 mm N/A 200 mm N/A 52 mm
00064742 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAW33C3 N/A 70 mm N/A 150 mm N/A 51 mm
01447974 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EAW33C3 N/A 75 mm N/A 130 mm N/A 31 mm
00064256 N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAW33 N/A 40 mm N/A 90 mm N/A 33 mm
02280773 N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23052EMW33C3 N/A 260 mm N/A 400 mm N/A 104 mm
02280852 N/A NTN 213 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21319 N/A 95 mm N/A 200 mm N/A 45 mm
04720687 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EAW33 N/A 140 mm N/A 250 mm N/A 68 mm
00130860 N/A NTN 213 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21318C3 N/A 90 mm N/A 190 mm N/A 43 mm
00064537 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAW33 N/A 60 mm N/A 130 mm N/A 46 mm
00063287 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAW33 N/A 90 mm N/A 160 mm N/A 40 mm
04510688 N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23944EMW33C3 N/A 220 mm N/A 300 mm N/A 60 mm
02280762 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EAW33C3 N/A 120 mm N/A 260 mm N/A 86 mm
01447978 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EAW33C3 N/A 110 mm N/A 200 mm N/A 53 mm
03736060 N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21316 N/A 80 mm N/A 170 mm N/A 39 mm
Unit of Measure
1 2 3 4 5 »