COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04720698 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EAW33C3 N/A 110 mm N/A 240 mm N/A 80 mm
00148359 N/A NTN 241 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24160BW33C3 N/A 300 mm N/A 500 mm N/A 200 mm
02352511 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAW33C3 N/A 95 mm N/A 170 mm N/A 43 mm
00063221 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EAW33C3 N/A 85 mm N/A 150 mm N/A 36 mm
00062869 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EAW33 N/A 50 mm N/A 90 mm N/A 23 mm
00064912 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EAW33 N/A 85 mm N/A 180 mm N/A 60 mm
02288616 N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24028EMW33 N/A 140 mm N/A 210 mm N/A 69 mm
02663080 N/A NTN 213 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21322W33 N/A 110 mm N/A 240 mm N/A 50 mm
00131202 N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134EMW33 N/A 170 mm N/A 280 mm N/A 109 mm
00062692 N/A NTN 213 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21312W33C3 N/A 60 mm N/A 130 mm N/A 31 mm
00066862 N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23136EAW33 N/A 180 mm N/A 300 mm N/A 96 mm
00062711 N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21314 N/A 70 mm N/A 150 mm N/A 35 mm
00063174 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAW33C3 N/A 80 mm N/A 140 mm N/A 33 mm
00062671 N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21311V N/A 55 mm N/A 120 mm N/A 29 mm
02280752 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAW33C3 N/A 90 mm N/A 190 mm N/A 64 mm
04627076 N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040EMW33C3 N/A 200 mm N/A 310 mm N/A 82.000 mm
01378927 N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EMW33C3 N/A 100 mm N/A 165 mm N/A 52 mm
02288617 N/A NTN 240 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24038EMW33 N/A 190 mm N/A 290 mm N/A 100 mm
00065951 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EAW33 N/A 160 mm N/A 240 mm N/A 60 mm
00062935 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EAW33C3 N/A 55 mm N/A 100 mm N/A 25 mm
00066387 N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23060BL1W33 N/A 300 mm N/A 460 mm N/A 118 mm
00040829 N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24032EMW33 N/A 160 mm N/A 240 mm N/A 80 mm
00063011 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAW33 N/A 65 mm N/A 120 mm N/A 31 mm
03069079 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAW33C2P6 N/A 80 mm N/A 140 mm N/A 33 mm
04720705 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030EAW33C3 N/A 150 mm N/A 225 mm N/A 56 mm
Unit of Measure
1 2 3 4 5 »