COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02558166 N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23080BL1KW33C3 N/A 400 mm N/A 600 mm N/A 148 mm
02280742 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EAKW33C3 N/A 160 mm N/A 290 mm N/A 80 mm
02280747 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EMKW33C3 N/A 220 mm N/A 400 mm N/A 108 mm
01447977 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EMKW33C3 N/A 100 mm N/A 180 mm N/A 46 mm
02623922 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAKW33C3 N/A 100 mm N/A 180 mm N/A 46 mm
00131836 N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EMK30W33 N/A 130 mm N/A 210 mm N/A 80 mm
04802046 N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23976W33 N/A 380 mm N/A 520 mm N/A 106 mm
00063252 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EAKW33 N/A 85 mm N/A 150 mm N/A 36 mm
00066920 N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23140EMW33 N/A 200 mm N/A 340 mm N/A 112 mm
02109018 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAKW33C3 N/A 60 mm N/A 130 mm N/A 46 mm
00066877 N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23136EAKW33 N/A 180 mm N/A 300 mm N/A 96 mm
02109009 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EAKW33C3 N/A 50 mm N/A 90 mm N/A 23 mm
00066691 N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23124EAKW33 N/A 120 mm N/A 200 mm N/A 62 mm
00065074 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAKW33C3 N/A 90 mm N/A 190 mm N/A 64 mm
02282616 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22220EALLKW33C3 N/A 100 mm N/A 180 mm N/A 64.5 mm
00063048 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAKW33C3 N/A 65 mm N/A 120 mm N/A 31 mm
00066241 N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EMKW33 N/A 220 mm N/A 340 mm N/A 90 mm
04720693 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAKW33C3 N/A 150 mm N/A 270 mm N/A 73 mm
00066893 N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23138EMW33 N/A 190 mm N/A 320 mm N/A 104 mm
00063143 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EAKW33C3 N/A 75 mm N/A 130 mm N/A 31 mm
00064686 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EAKW33 N/A 65 mm N/A 140 mm N/A 48 mm
02280750 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAKW33C3 N/A 70 mm N/A 150 mm N/A 51 mm
00064228 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BL1KW33C3 N/A 260 mm N/A 480 mm N/A 130 mm
04720690 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EAKW33C3 N/A 140 mm N/A 250 mm N/A 68 mm
02282632 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22228EALLKW33C3 N/A 140 mm N/A 250 mm N/A 88 mm
Unit of Measure
1 2 3 4 5 »