COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00066553 N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23080BL1KW33 N/A 400 mm N/A 600 mm N/A 148 mm
00130806 N/A NTN 213 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21312KW33 N/A 60 mm N/A 130 mm N/A 31 mm
00062806 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EAKW33 N/A 40 mm N/A 80 mm N/A 23 mm
02583809 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EAKW33C3 N/A 40 mm N/A 80 mm N/A 23 mm
00062847 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAKW33 N/A 45 mm N/A 85 mm N/A 23 mm
02280736 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAKW33C3 N/A 45 mm N/A 85 mm N/A 23 mm
00062950 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EAKW33 N/A 55 mm N/A 100 mm N/A 25 mm
00063034 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAKW33 N/A 65 mm N/A 120 mm N/A 31 mm
00063084 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAKW33 N/A 70 mm N/A 125 mm N/A 31 mm
02280737 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAKW33C3 N/A 70 mm N/A 125 mm N/A 31 mm
00063192 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAKW33 N/A 80 mm N/A 140 mm N/A 33 mm
06254660 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAKW33C3 N/A 80 mm N/A 140 mm N/A 33 mm
00063408 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAKW33 N/A 95 mm N/A 170 mm N/A 43 mm
00063480 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAKW33 N/A 100 mm N/A 180 mm N/A 46 mm
05777484 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAKW33C3 N/A 120 mm N/A 215 mm N/A 58 mm
06357180 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAKW33 N/A 130 mm N/A 230 mm N/A 64 mm
04720689 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EAKW33 N/A 140 mm N/A 250 mm N/A 68 mm
01447982 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EMKW33C3 N/A 140 mm N/A 250 mm N/A 68 mm
03736418 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EMKW33C3 N/A 200 mm N/A 360 mm N/A 98 mm
00064216 N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22248BL1KW33C3 N/A 240 mm N/A 440 mm N/A 120 mm
00130911 N/A NTN 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22256BKW33 N/A 280 mm N/A 500 mm N/A 130 mm
00064287 N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAKW33 N/A 40 mm N/A 90 mm N/A 33 mm
06200206 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EAKW33 N/A 45 mm N/A 100 mm N/A 36 mm
00064413 N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22310EAKW33C3 N/A 50 mm N/A 110 mm N/A 40 mm
00064503 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EAKW33 N/A 55 mm N/A 120 mm N/A 43 mm
Unit of Measure
1 2 3 4 5 »