COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02109016 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EAKW33C3 N/A 55 mm N/A 120 mm N/A 43 mm
04325029 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EMKW33C3 N/A 55 mm N/A 120 mm N/A 43 mm
00064592 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAKW33 N/A 60 mm N/A 130 mm N/A 46 mm
00064757 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAKW33 N/A 70 mm N/A 150 mm N/A 51 mm
00064823 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EAKW33 N/A 75 mm N/A 160 mm N/A 55 mm
00064893 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EAKW33 N/A 80 mm N/A 170 mm N/A 58 mm
05810372 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EAKW33C3 N/A 80 mm N/A 170 mm N/A 58 mm
00064985 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EAKW33 N/A 85 mm N/A 180 mm N/A 60 mm
00065063 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAKW33 N/A 90 mm N/A 190 mm N/A 64 mm
00065111 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EAKW33 N/A 95 mm N/A 200 mm N/A 67 mm
06322640 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EMKW33C3 N/A 95 mm N/A 200 mm N/A 67 mm
00065189 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EAKW33 N/A 100 mm N/A 215 mm N/A 73 mm
04720696 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EAKW33C3 N/A 100 mm N/A 215 mm N/A 73 mm
00065264 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EAKW33 N/A 110 mm N/A 240 mm N/A 80 mm
00065272 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EAKW33C3 N/A 110 mm N/A 240 mm N/A 80 mm
04720700 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EAKW33 N/A 120 mm N/A 260 mm N/A 86 mm
00065391 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EAKW33C3 N/A 130 mm N/A 280 mm N/A 93 mm
02288467 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EMKW33C3 N/A 130 mm N/A 280 mm N/A 93 mm
02280768 N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22344BKW33C3 N/A 220 mm N/A 460 mm N/A 145 mm
00065736 N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22348BKW33 N/A 240 mm N/A 500 mm N/A 155 mm
00065818 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAKW33 N/A 120 mm N/A 180 mm N/A 46 mm
06176355 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAKW33C3 N/A 120 mm N/A 180 mm N/A 46 mm
00065861 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAKW33 N/A 130 mm N/A 200 mm N/A 52 mm
04721170 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAKW33C3 N/A 140 mm N/A 210 mm N/A 53 mm
06190838 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EAKW33C3 N/A 160 mm N/A 240 mm N/A 60 mm
Unit of Measure
1 2 3 4 5 »