COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03766789 N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03770308 N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03766790 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03770309 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03766791 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03770310 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03766793 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03770311 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A Cast Iron N/A Set Screw
03766794 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Set Screw
03770312 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Set Screw
03766795 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
03770313 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
03766796 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron N/A Set Screw
03770314 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron N/A Set Screw
03766797 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A Cast Iron N/A Set Screw
03770315 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A Cast Iron N/A Set Screw
03766798 N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 3350 kgf N/A Cast Iron N/A Set Screw
03770316 N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 3350 kgf N/A Cast Iron N/A Set Screw
03766799 N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 3600 kgf N/A Cast Iron N/A Set Screw
03770317 N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 3600 kgf N/A Cast Iron N/A Set Screw
03766800 N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 4400 kgf N/A Cast Iron N/A Set Screw
03770318 N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 4400 kgf N/A Cast Iron N/A Set Screw
03766801 N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 5350 kgf N/A Cast Iron N/A Set Screw
03770319 N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 5350 kgf N/A Cast Iron N/A Set Screw
03766802 N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 65 mm N/A 5850 kgf N/A Cast Iron N/A Set Screw
Unit of Measure
1 2 3 4 5 »