COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148176 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-0.5000-SS N/A 1.7500 in N/A 0.5000 in N/A 1.8750 in
07148177 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-0.7500-SS N/A 1.7500 in N/A 0.7500 in N/A 1.8750 in
07148178 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-0.8750-SS N/A 1.7500 in N/A 0.8750 in N/A 1.8750 in
07148179 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-1.0000-SS N/A 1.7500 in N/A 1.0000 in N/A 1.8750 in
07148180 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-1.1250-SS N/A 1.7500 in N/A 1.1250 in N/A 1.8750 in
07148181 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-1.1875-SS N/A 1.7500 in N/A 1.1875 in N/A 1.8750 in
07148182 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1210-1.2500-SS N/A 1.7500 in N/A 1.2500 in N/A 1.8750 in
07148183 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1210-20MM-SS N/A 1.7500 in N/A 20 mm N/A 1.8750 in
07148184 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1210-25MM-SS N/A 1.7500 in N/A 25 mm N/A 1.8750 in
07148185 N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1210-30MM-SS N/A 1.7500 in N/A 30 mm N/A 1.8750 in
07148186 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-0.5000-SS N/A 2.1250 in N/A 0.5000 in N/A 2.2500 in
07148187 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-0.6250-SS N/A 2.1250 in N/A 0.6250 in N/A 2.2500 in
07148188 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-0.7500-SS N/A 2.1250 in N/A 0.7500 in N/A 2.2500 in
07148189 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-0.8750-SS N/A 2.1250 in N/A 0.8750 in N/A 2.2500 in
07148190 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.0000-SS N/A 2.1250 in N/A 1.0000 in N/A 2.2500 in
07148192 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.1250-SS N/A 2.1250 in N/A 1.1250 in N/A 2.2500 in
07148193 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.1875-SS N/A 2.1250 in N/A 1.1875 in N/A 2.2500 in
04772884 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.2500-SS N/A 2.1250 in N/A 1.2500 in N/A 2.2500 in
07148195 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.3750-SS N/A 2.1250 in N/A 1.3750 in N/A 2.2500 in
07148196 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.4375-SS N/A 2.1250 in N/A 1.4375 in N/A 2.2500 in
07148197 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.5000-SS N/A 2.1250 in N/A 1.5000 in N/A 2.2500 in
07148198 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.6250-SS N/A 2.1250 in N/A 1.6250 in N/A 2.2500 in
07148199 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.6875-SS N/A 2.1250 in N/A 1.6875 in N/A 2.2500 in
07148200 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1610-20MM-SS N/A 2.1250 in N/A 20 mm N/A 2.2500 in
07148201 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1610-25MM-SS N/A 2.1250 in N/A 25 mm N/A 2.2500 in
Unit of Measure
1 2 3 4 5 »