COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00132399 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32304 N/A 0.7874 in N/A 2.0472 in N/A 0.8760 in
02779534 N/A NTN 10.2362 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32948 N/A 10.2362 in N/A 14.1732 in N/A 2.0079 in
00131473 N/A NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30203 N/A 0.6693 in N/A 1.5748 in N/A 0.5217 in
00131484 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30204 N/A 0.7874 in N/A 1.8504 in N/A 0.6004 in
00132128 N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32022X N/A 4.3307 in N/A 6.6929 in N/A 1.4961 in
00132195 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32205 N/A 0.9843 in N/A 2.0472 in N/A 0.7579 in
00132022 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32009X N/A 1.7717 in N/A 2.9528 in N/A 0.7874 in
03393499 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33212 N/A 2.3622 in N/A 4.3307 in N/A 1.4961 in
00131774 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30310 N/A 1.9685 in N/A 4.3307 in N/A 1.1516 in
02280879 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33108 N/A 1.5748 in N/A 2.9528 in N/A 1.0236 in
00665634 N/A NTN 0.8656 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM12749/LM12711 N/A 0.8656 in N/A 1.81 in N/A 0.6550 in
00666479 N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A L44643/L44610 N/A 1.0000 in N/A 1.9800 in N/A 0.5800 in
01491475 N/A NTN 6.2992 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32032X N/A 6.2992 in N/A 9.4488 in N/A 2.0079 in
04670497 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32317 N/A 3.3465 in N/A 7.0866 in N/A 2-1/2 in
01447733 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33206 N/A 1.1811 in N/A 2.4409 in N/A 0.9843 in
00132099 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32018X N/A 3.5433 in N/A 5.5118 in N/A 1.2598 in
00132148 N/A NTN 5.5118 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32028X N/A 5.5118 in N/A 8.2677 in N/A 1.7717 in
00131548 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30210 N/A 1.9685 in N/A 3.5433 in N/A 0.8563 in
02356256 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32913XA N/A 2.5591 in N/A 3.5433 in N/A 0.6693 in
00141336 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32007XP5 N/A 1.3780 in N/A 2.4409 in N/A 0.7087 in
03034422 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32918X N/A 3.5433 in N/A 4.9213 in N/A 0.9055 in
00132421 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32306 N/A 1.1811 in N/A 2.8346 in N/A 1.1319 in
00132531 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33013 N/A 2.5591 in N/A 3.9370 in N/A 1.0630 in
03186274 N/A NTN 9.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 28880/28820E1 N/A 9.7500 in N/A 12.0000 in N/A 0.8750 in
04381215 N/A NTN 4.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A L624549/L624510 N/A 4.7500 in N/A 6.3125 in N/A 0.8438 in
Unit of Measure
1 2 3 4 5 »