COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00132846 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33210 N/A 1.9685 in N/A 3.5433 in N/A 1.2598 in
04340534 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32912XA N/A 2.3622 in N/A 3.3465 in N/A 0.6693 in
02280861 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30304A N/A 0.7874 in N/A 2.0472 in N/A 0.6398 in
00134992 N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32319 N/A 3.7402 in N/A 7.8740 in N/A 2.8150 in
00132500 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33012 N/A 2.3622 in N/A 3.7402 in N/A 1.0630 in
00131802 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30313 N/A 2.5591 in N/A 5.5118 in N/A 1.4173 in
02280858 N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30219 N/A 3.7402 in N/A 6.6929 in N/A 1.3583 in
04377011 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32920 N/A 3.9370 in N/A 5.5118 in N/A 0.9843 in
00132039 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32011X N/A 2.1654 in N/A 3.5433 in N/A 0.9055 in
00122820 N/A NTN 7.0866 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32936X N/A 7.0866 in N/A 9.8425 in N/A 1.7717 in
00075969 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 387/382 N/A 2.2500 in N/A 3-7/8 in N/A 0.8640 in
00131496 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30205 N/A 0.9843 in N/A 2.0472 in N/A 0.6398 in
00132607 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33113 N/A 2.5591 in N/A 4.3307 in N/A 1.3386 in
02109042 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30212 N/A 2.3622 in N/A 4.3307 in N/A 0.9350 in
02280866 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32016X N/A 3.1496 in N/A 4.9213 in N/A 1.1417 in
00132058 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32013X N/A 2.5591 in N/A 3.9370 in N/A 0.9055 in
00131764 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30309 N/A 1.7717 in N/A 3.9370 in N/A 1.0728 in
03258138 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33005 N/A 0.9843 in N/A 1.8504 in N/A 0.6693 in
00132030 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32010X N/A 1.9685 in N/A 3.1496 in N/A 0.7874 in
00132135 N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32024X N/A 4.7244 in N/A 7.0866 in N/A 1.4961 in
01447732 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33205 N/A 0.9843 in N/A 2.0472 in N/A 0.8661 in
00131989 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32006X N/A 1.1811 in N/A 2.1654 in N/A 0.6693 in
00131818 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30315 N/A 2.9528 in N/A 6.2992 in N/A 1.5748 in
00116919 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32914X N/A 2.7559 in N/A 3.9370 in N/A 0.7874 in
03341945 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32911 N/A 2.1654 in N/A 3.1496 in N/A 0.6693 in
Unit of Measure
1 2 3 4 5 »