COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00131637 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30220 N/A 3.9370 in N/A 7.0866 in N/A 1.4567 in
03068821 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A CR-0643 N/A 1.1811 in N/A 2.0472 in N/A 0.6299 in
04510724 N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 5760/5735 N/A 3.0000 in N/A 5.3438 in N/A 1.8150 in
00122801 N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32930X N/A 5.9055 in N/A 8.2677 in N/A 1.4961 in
00132346 N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32222 N/A 4.3307 in N/A 7.8740 in N/A 2.2047 in
02280867 N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32030X N/A 5.9055 in N/A 8.8583 in N/A 1.8898 in
00132065 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32014X N/A 2.7559 in N/A 4.3307 in N/A 0.9843 in
00132204 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32206 N/A 1.1811 in N/A 2.4409 in N/A 0.8366 in
04784646 N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 31330XU N/A 5.9055 in N/A 12.5984 in N/A 3.2283 in
00131704 N/A NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30303 N/A 0.6693 in N/A 1.8504 in N/A 0.6004 in
00131724 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30305 N/A 0.9843 in N/A 2.4409 in N/A 0.7185 in
00132909 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33211 N/A 2.1654 in N/A 3.9370 in N/A 1.3780 in
04736672 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30307 N/A 1.3780 in N/A 3.1496 in N/A 0.8957 in
00132321 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32218 N/A 3.5433 in N/A 6.2992 in N/A 1.6732 in
00132797 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33209 N/A 1.7717 in N/A 3.3465 in N/A 1.2598 in
00075943 N/A NTN 1.7807 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 17887/17831 N/A 1.7807 in N/A 3.1490 in N/A 0.8125 in
00131753 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30308 N/A 1.5748 in N/A 3.5433 in N/A 0.9941 in
00666468 N/A NTN 0.8656 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM12749/LM12710 N/A 0.8656 in N/A 1.7810 in N/A 0.6550 in
04304225 N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A CR-0627 N/A 1.1811 in N/A 2.0079 in N/A 0.5906 in
02063525 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30214 N/A 2.7559 in N/A 4.9213 in N/A 1.0335 in
04683968 N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30224 N/A 4.7244 in N/A 8.4646 in N/A 1.7126 in
00132309 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32217 N/A 3.3465 in N/A 5.9055 in N/A 1.5157 in
00131810 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30314 N/A 2.7559 in N/A 5.9055 in N/A 1.4961 in
04724899 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32908X N/A 1.5748 in N/A 2.4409 in N/A 0.5906 in
02288714 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33216 N/A 3.1496 in N/A 5.5118 in N/A 1.8110 in
Unit of Measure
1 2 3 4 5 »