COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00142115 N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32204 N/A 0.7874 in N/A 1.8504 in N/A 0.7579 in
02282095 N/A NTN 6.6929 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32934X N/A 6.6929 in N/A 9.0551 in N/A 1.4961 in
00132113 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32020X N/A 3.9370 in N/A 5.9055 in N/A 1.2598 in
02280860 N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30222 N/A 4.3307 in N/A 7.8740 in N/A 1.6142 in
01491473 N/A NTN 1.2598 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 320/32X N/A 1.2598 in N/A 2.2835 in N/A 0.6693 in
00132243 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32210 N/A 1.9685 in N/A 3.5433 in N/A 0.9744 in
00131518 N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30207 N/A 1.3780 in N/A 2.8346 in N/A 0.7185 in
02280865 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32015X N/A 2.9528 in N/A 4.5276 in N/A 0.9843 in
00132474 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32311 N/A 2.1654 in N/A 4.7244 in N/A 1.7913 in
05163598 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33111 N/A 2.1654 in N/A 3.7402 in N/A 1.1811 in
00131612 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30217 N/A 3.3465 in N/A 5.9055 in N/A 1.2008 in
00132750 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33208 N/A 1.5748 in N/A 3.1496 in N/A 1.2598 in
04002441 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32009XP5 N/A 1.7717 in N/A 2.9528 in N/A 0.7874 in
00132450 N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32308 N/A 1.5748 in N/A 3.5433 in N/A 1.3878 in
00131981 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32005X N/A 0.9843 in N/A 1.8504 in N/A 0.5906 in
00132412 N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32305 N/A 0.9843 in N/A 2.4409 in N/A 0.9941 in
00132278 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32214 N/A 2.7559 in N/A 4.9213 in N/A 1.3091 in
00132088 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32017X N/A 3.3465 in N/A 5.1181 in N/A 1.1417 in
00132252 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32211 N/A 2.1654 in N/A 3.9370 in N/A 1.0531 in
00132299 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32216 N/A 3.1496 in N/A 5.5118 in N/A 1.3878 in
04225586 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33012AL N/A 2.3622 in N/A 3.7402 in N/A 1.0630 in
00132261 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32212 N/A 2.3622 in N/A 4.3307 in N/A 1.1713 in
00132288 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32215 N/A 2.9528 in N/A 5.1181 in N/A 1.3091 in
02280872 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33213 N/A 2.5591 in N/A 4.7244 in N/A 1.6142 in
00132234 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32209 N/A 1.7717 in N/A 3.3465 in N/A 0.9744 in
Unit of Measure
1 2 3 4 5 »