COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

00132045 N/A FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 23 mm N/A 17.5 mm N/A 95 mm
00131844 N/A FAG (Schaeffler) 303 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 45 mm N/A 38 mm N/A 200 mm
00131956 N/A FAG (Schaeffler) 313 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 37 mm N/A 26 mm N/A 160 mm
00132164 N/A FAG (Schaeffler) 320 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 170 mm N/A 57 mm N/A 43 mm N/A 260 mm
00132027 N/A FAG (Schaeffler) 320 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 20 mm N/A 15.5 mm N/A 80 mm
03104364 N/A FAG (Schaeffler) 313 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 150 mm N/A 75 mm N/A 50 mm N/A 320 mm
00132351 N/A FAG (Schaeffler) 322 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 58 mm N/A 50 mm N/A 215 mm
00132747 N/A FAG (Schaeffler) 332 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 32 mm N/A 25 mm N/A 80 mm
00131918 N/A FAG (Schaeffler) 313 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 27 mm N/A 19 mm N/A 110 mm
02296516 N/A FAG (Schaeffler) 332 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 63 mm N/A 48 mm N/A 180 mm
00131760 N/A FAG (Schaeffler) 303 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 45 mm N/A 25 mm N/A 22 mm N/A 100 mm
02191624 N/A FAG (Schaeffler) 323 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 86 mm N/A 69 mm N/A 260 mm
00131770 N/A FAG (Schaeffler) 303 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 27 mm N/A 23 mm N/A 110 mm
00132562 N/A FAG (Schaeffler) 330 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 39 mm N/A 32.5 mm N/A 140 mm
00132305 N/A FAG (Schaeffler) 322 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 36 mm N/A 30 mm N/A 150 mm
03301130 N/A FAG (Schaeffler) 322 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 20 mm N/A 17 mm N/A 62 mm
03279933 N/A FAG (Schaeffler) 302 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 17 mm N/A 15 mm N/A 72 mm
00131986 N/A FAG (Schaeffler) 320 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30 mm N/A 17 mm N/A 13 mm N/A 55 mm
04330291 N/A FAG (Schaeffler) 329 Series 220 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 220 mm N/A 51 mm N/A 39 mm N/A 300 mm
02296453 N/A FAG (Schaeffler) 331 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 37 mm N/A 29 mm N/A 125 mm
02083434 N/A FAG (Schaeffler) 322 Series 260 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 260 mm N/A 130 mm N/A 106 mm N/A 480 mm
00132274 N/A FAG (Schaeffler) 322 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 31 mm N/A 27 mm N/A 125 mm
03719713 N/A FAG (Schaeffler) 320 Series 260 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 260 mm N/A 87 mm N/A 65 mm N/A 400 mm
00131939 N/A FAG (Schaeffler) 313 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 33 mm N/A 23 mm N/A 140 mm
00131634 N/A FAG (Schaeffler) 302 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 34 mm N/A 29 mm N/A 180 mm
Unit of Measure
1 2 3 4 5 »