COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

02104323 N/A FAG (Schaeffler) 330 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 31 mm N/A 25.5 mm N/A 110 mm
00131948 N/A FAG (Schaeffler) 313 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 35 mm N/A 25 mm N/A 150 mm
00132558 N/A FAG (Schaeffler) 323 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 80 mm N/A 65 mm N/A 240 mm
00135340 N/A FAG (Schaeffler) 302 Series 15 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 15 mm N/A 13 mm N/A 11 mm N/A 42 mm
03655858 N/A FAG (Schaeffler) 302 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 50 mm N/A 20 mm N/A 17 mm N/A 90 mm
00132471 N/A FAG (Schaeffler) 323 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 43 mm N/A 35 mm N/A 120 mm
04535249 N/A FAG (Schaeffler) 322 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 35 mm N/A 23 mm N/A 19 mm N/A 72 mm
02910651 N/A FAG (Schaeffler) 323 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 55 mm N/A 45 mm N/A 160 mm
02963894 N/A FAG (Schaeffler) 329 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 20 mm N/A 16 mm N/A 105 mm
00132966 N/A FAG (Schaeffler) 332 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 60 mm N/A 38 mm N/A 29 mm N/A 110 mm
01603989 N/A FAG (Schaeffler) 329 Series 240 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 240 mm N/A 51 mm N/A 39 mm N/A 320 mm
00132062 N/A FAG (Schaeffler) 320 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 70 mm N/A 25 mm N/A 19 mm N/A 110 mm
00131609 N/A FAG (Schaeffler) 302 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 28 mm N/A 24 mm N/A 150 mm
00132511 N/A FAG (Schaeffler) 323 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 58 mm N/A 48 mm N/A 170 mm
02907024 N/A FAG (Schaeffler) 303 Series 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 17 mm N/A 14 mm N/A 12 mm N/A 47 mm
00132014 N/A FAG (Schaeffler) 313 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 45 mm N/A 32 mm N/A 200 mm
00132389 N/A FAG (Schaeffler) 323 Series 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 17 mm N/A 19 mm N/A 16 mm N/A 47 mm
00132604 N/A FAG (Schaeffler) 331 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 34 mm N/A 26.5 mm N/A 110 mm
00132159 N/A FAG (Schaeffler) 320 Series 160 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 160 mm N/A 51 mm N/A 38 mm N/A 240 mm
00131665 N/A FAG (Schaeffler) 302 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 42 mm N/A 36 mm N/A 250 mm
00132318 N/A FAG (Schaeffler) 322 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 40 mm N/A 34 mm N/A 160 mm
00131679 N/A FAG (Schaeffler) 302 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 170 mm N/A 52 mm N/A 43 mm N/A 310 mm
00131849 N/A FAG (Schaeffler) 303 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 47 mm N/A 39 mm N/A 215 mm
00130182 N/A FAG (Schaeffler) 323 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 140 mm N/A 102 mm N/A 85 mm N/A 300 mm
02206434 N/A FAG (Schaeffler) 322 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 170 mm N/A 86 mm N/A 71 mm N/A 310 mm
Unit of Measure
1 2 3 4 5 »