COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

03518325 N/A Brennan 5/8 x 5/8 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00314730 N/A Brennan 5/8 x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
03760815 N/A Brennan 3/4 x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 5/8 in N/A 7/8-14
02481071 N/A Brennan 3/4 x 3/4 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
02228963 N/A Brennan 3/4 x 3/4 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00314733 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
03437889 N/A Brennan 3/4 x 3/4 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00314665 N/A Brennan 7/8 x 7/8 x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 7/8 in N/A 1-3/16-12 N/A 7/8 in N/A 1-3/16-12
02481073 N/A Brennan 1 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 1-1/16-12
00314737 N/A Brennan 1 x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
03518408 N/A Brennan 1-1/4 x 1-1/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
03518327 N/A Brennan 1-1/4 x 1-1/4 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
01369417 N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
01369418 N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
01369419 N/A Brennan 2 x 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
01472419 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/16 in N/A 3/8-24 N/A 1/8 in N/A 1/8-27
01369364 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/16 in N/A 3/8-24 N/A 1/8 in N/A 1/8-27
00313881 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
02481077 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
00313888 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00313891 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
02056536 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-18
00313892 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
00313895 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
02144068 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
Unit of Measure
1 2 3 4 5 »