COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00313900 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
01369365 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
01472427 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A 1-11-1/2
01369366 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
01369404 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
01471379 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
01369406 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00314579 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
01369407 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
02481082 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
01369408 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
01369409 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End and 3 Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00301472 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00316865 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 x 1/2 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
03518328 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 x 3/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
02157788 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 x 1 Inch (in) Male Pipe Rigid End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
02481980 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
03518156 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
02642936 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
02157796 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
02114691 N/A Brennan 1/2 x 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
03518329 N/A Brennan 3/4 x 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
03518460 N/A Brennan 1 x 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
02157800 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
03518454 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
Unit of Measure
1 2 3 4 5 »