COMPANY HEADER
Print Back
SMC® Nylon Tubing
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Length

Tube Outside Diameter

02004005 N/A SMC® 3.65 Pound (lb) Weight Nylon Tubing N/A T0604B-100 N/A Black N/A 100 m N/A 0.236 in6 mm
02004068 N/A SMC® 2.44 Pound (lb) Weight Nylon Tubing N/A T1209B-20 N/A Black N/A 20 m N/A 0.472 in12 mm
02004013 N/A SMC® 0.80 Pound (lb) Weight Nylon Tubing N/A T0604G-20 N/A Green N/A 20 m N/A 0.236 in6 mm
02666545 N/A SMC® 3.05 Pound (lb) Weight Nylon Tubing N/A TIA07B-33 N/A Black N/A 100 ft N/A 0.250 in
02004018 N/A SMC® 3.68 Pound (lb) Weight Nylon Tubing N/A T0604W-100 N/A White N/A 100 m N/A 0.236 in6 mm
02004087 N/A SMC® 3.25 Pound (lb) Weight Nylon Tubing N/A T1613W-20 N/A White N/A 20 m N/A 0.630 in16 mm
02004029 N/A SMC® 0.84 Pound (lb) Weight Nylon Tubing N/A T0645W-20 N/A White N/A 20 m N/A 0.236 in6 mm
02004031 N/A SMC® 5.37 Pound (lb) Weight Nylon Tubing N/A T0806B-100 N/A Black N/A 100 m N/A 0.313 in8 mm
02855080 N/A SMC® 5.68 Pound (lb) Weight Nylon Tubing N/A TIA11W-33 N/A White N/A 100 ft N/A 0.375 in
02003995 N/A SMC® 1.97 Pound (lb) Weight Nylon Tubing N/A T0425W-100 N/A White N/A 100 m N/A 0.156 in4 mm
02003983 N/A SMC® 0.33 Pound (lb) Weight Nylon Tubing N/A T0425BU-20 N/A Blue N/A 20 m N/A 0.156 in4 mm
02004016 N/A SMC® 0.82 Pound (lb) Weight Nylon Tubing N/A T0604R-20 N/A Red N/A 20 m N/A 0.236 in6 mm
02004020 N/A SMC® 0.81 Pound (lb) Weight Nylon Tubing N/A T0604W-20 N/A White N/A 20 m N/A 0.236 in6 mm
02702194 N/A SMC® 2.92 Pound (lb) Weight Nylon Tubing N/A TIA07W-33 N/A White N/A 100 ft N/A 0.250 in
03422987 N/A SMC® 1.20 Pound (lb) Weight Nylon Tubing N/A T0806G-20 N/A Green N/A 20 m N/A 0.313 in8 mm
02004083 N/A SMC® 19.87 Pound (lb) Weight Nylon Tubing N/A T1613B-100 N/A Black N/A 100 m N/A 0.630 in16 mm
02003970 N/A SMC® 0.28 Pound (lb) Weight Nylon Tubing N/A T0403B-20 N/A Black N/A 20 m N/A 0.156 in4 mm
02004011 N/A SMC® 0.81 Pound (lb) Weight Nylon Tubing N/A T0604BU-20 N/A Blue N/A 20 m N/A 0.236 in6 mm
02003998 N/A SMC® 0.46 Pound (lb) Weight Nylon Tubing N/A T0425W-20 N/A White N/A 20 m N/A 0.156 in4 mm
02004074 N/A SMC® 2.25 Pound (lb) Weight Nylon Tubing N/A T1209R-20 N/A Red N/A 20 m N/A 0.472 in12 mm
02004076 N/A SMC® 12.44 Pound (lb) Weight Nylon Tubing N/A T1209W-100 N/A White N/A 100 m N/A 0.472 in12 mm
02004035 N/A SMC® 1.29 Pound (lb) Weight Nylon Tubing N/A T0806B-20 N/A Black N/A 20 m N/A 0.313 in8 mm
02688596 N/A SMC® 1.46 Pound (lb) Weight Nylon Tubing N/A TIA01W-33 N/A White N/A 100 ft N/A 0.125 in
02766635 N/A SMC® 8.91 Pound (lb) Weight Nylon Tubing N/A TIA13B-33 N/A Black N/A 100 ft N/A 0.500 in
02004037 N/A SMC® 1.23 Pound (lb) Weight Nylon Tubing N/A T0806BU-20 N/A Blue N/A 20 m N/A 0.313 in8 mm
Unit of Measure
1 2 3 4 5 »