COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02004723 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11W-153 N/A White N/A 0.250 in N/A 0.375 in
02005483 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805YR-20 N/A Orange N/A 0.197 in5 mm N/A 0.313 in8 mm
02004495 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01Y-33 N/A Yellow N/A 0.086 in N/A 0.125 in
04577021 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604GR1-20 N/A Gray N/A 0.158 in4 mm N/A 0.236 in6 mm
05399360 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425C-500 N/A Transparent N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004662 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07Y-33 N/A Yellow N/A 0.170 in N/A 0.250 in
03226342 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610B-20 N/A Black N/A 0.394 in10 mm N/A 0.630 in16 mm
02004744 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11YR-20 N/A Orange N/A 0.250 in N/A 0.375 in
02005413 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604B-20 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
02004499 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01YR-20 N/A Orange N/A 0.086 in N/A 0.125 in
04577012 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604BU1-20 N/A Blue N/A 0.158 in4 mm N/A 0.236 in6 mm
02004682 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11BU1-33 N/A Blue (Solid) N/A 0.250 in N/A 0.375 in
02005444 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805B-20 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
02004635 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07R-20 N/A Red N/A 0.170 in N/A 0.250 in
04296740 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208S1-20 N/A Silver N/A 0.315 in8 mm N/A 0.472 in12 mm
02004456 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01C-20 N/A Transparent N/A 0.086 in N/A 0.125 in
02004699 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11C-33 N/A Transparent N/A 0.250 in N/A 0.375 in
02004588 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07BU-153 N/A Blue N/A 0.170 in N/A 0.250 in
03036342 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11Y1-33 N/A Yellow (Solid) N/A 0.250 in N/A 0.375 in
01635443 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13B-33 N/A Black N/A 0.330 in N/A 0.500 in
02005410 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425YR-33 N/A Orange N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005393 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425W-20 N/A White N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004735 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11Y-20 N/A Yellow N/A 0.250 in N/A 0.375 in
02004680 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11B-305 N/A Black N/A 0.250 in N/A 0.375 in
03660362 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604R1-100 N/A Red N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
1 2 3 4 5 »