COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02004450 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01BU-305 N/A Blue N/A 0.086 in N/A 0.125 in
02005522 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208G-20 N/A Green N/A 0.315 in8 mm N/A 0.472 in12 mm
02004599 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07C-153 N/A Transparent N/A 0.170 in N/A 0.250 in
03894259 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07BU2-33 N/A Blue (Transparent) N/A 0.170 in N/A 0.250 in
02005529 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208W-20 N/A White N/A 0.315 in8 mm N/A 0.472 in12 mm
02004469 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01G-33 N/A Green N/A 0.086 in N/A 0.125 in
04513842 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805BU-500 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
03274817 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065BU1-20 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004521 N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB05BU-305 N/A Blue N/A 0.137 in N/A 0.188 in
02005500 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065R-20 N/A Red N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004669 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07YR-305 N/A Orange N/A 0.170 in N/A 0.250 in
02004760 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13BU-153 N/A Blue N/A 0.330 in N/A 0.500 in
02005420 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604C-100 N/A Transparent N/A 0.158 in4 mm N/A 0.236 in6 mm
04576920 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07Y1-305 N/A Yellow (Solid) N/A 0.170 in N/A 0.250 in
02005436 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604Y-20 N/A Yellow N/A 0.158 in4 mm N/A 0.236 in6 mm
02004688 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11BU-305 N/A Blue N/A 0.250 in N/A 0.375 in
02005495 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065G-100 N/A Green N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005353 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425BU-100 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005400 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425Y-20 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004637 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07R-305 N/A Red N/A 0.170 in N/A 0.250 in
02005528 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208W-100 N/A White N/A 0.315 in8 mm N/A 0.472 in12 mm
02005465 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805R-100 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
02004554 N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB05W-20 N/A White N/A 0.137 in N/A 0.188 in
04158615 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212Y-20 N/A Yellow N/A 0.047 in1.2 mm N/A 0.078 in2 mm
02004491 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01Y-20 N/A Yellow N/A 0.086 in N/A 0.125 in
Unit of Measure
1 2 3 4 5 »