COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02005499 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065R-100 N/A Red N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004666 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07YR-20 N/A Orange N/A 0.170 in N/A 0.250 in
02005511 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208B-100 N/A Black N/A 0.315 in8 mm N/A 0.472 in12 mm
04156264 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212BU-20 N/A Blue N/A 0.047 in1.2 mm N/A 0.078 in2 mm
02005397 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425Y-100 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005368 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425C-33 N/A Transparent N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005475 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805Y-100 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
03218186 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212B-20 N/A Black N/A 0.047 in1.2 mm N/A 0.078 in2 mm
02784352 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212C-20 N/A Transparent N/A 0.047 in1.2 mm N/A 0.078 in2 mm
01635436 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01B-20 N/A Black N/A 0.086 in N/A 0.125 in
04158613 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212G-20 N/A Green N/A 0.047 in1.2 mm N/A 0.078 in2 mm
02004697 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11C-305 N/A Transparent N/A 0.250 in N/A 0.375 in
02004804 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13W-33 N/A White N/A 0.330 in N/A 0.500 in
02005439 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604YR-20 N/A Orange N/A 0.158 in4 mm N/A 0.236 in6 mm
02005359 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425BU-33 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005518 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208C-100 N/A Transparent N/A 0.315 in8 mm N/A 0.472 in12 mm
02005451 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805BU-20 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
02004597 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07BU-33 N/A Blue N/A 0.170 in N/A 0.250 in
02004454 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01C-153 N/A Transparent N/A 0.086 in N/A 0.125 in
02004790 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13R-20 N/A Red N/A 0.330 in N/A 0.500 in
02004721 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11R-33 N/A Red N/A 0.250 in N/A 0.375 in
01738877 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805G-20 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
02004656 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07Y-153 N/A Yellow N/A 0.170 in N/A 0.250 in
05101599 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604R1-20 N/A Red N/A 0.158 in4 mm N/A 0.236 in6 mm
02005424 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604G-20 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
1 2 3 4 5 »