COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 477 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

N/A NTN ASPF2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPF205 N/A 25 mm N/A Set Screw Collar N/A 3-Bolt Round
N/A NTN UCF2 Series 1.3125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF207-105D1 N/A 1.3125 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL212-204D1 N/A 60 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFL2 Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL213-208D1 N/A 2.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCF2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF211 N/A 55 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFS3 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS312D1 N/A 60 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 1.0625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF206-101D1 N/A 1.0625 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL210-115D1 N/A 1.9375 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UELFC Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFC205-100D1 N/A 1.0000 in N/A Eccentric Collar N/A 4-Bolt Piloted
N/A NTN UCFL2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL212-207D1 N/A 2.4375 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN AELFL Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFL206-104D1 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UCFC Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC210-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCF3 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF309D1 N/A 45 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL211-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCF2 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF207D1 N/A 35 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFCX Series 50 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX10D1 N/A 50 mm N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCFLU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.7/16 N/A 1.4375 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASPFL2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL205-100 N/A 1.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFCX Series 3.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX20-315D1 N/A 3.9375 in N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCFC Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC211-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCFUX Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2.15/16 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN ASFD2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD202-010 N/A 0.6250 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ARFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.3/4 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN AELFD2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFD206-103 N/A 1.1875 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UELFLU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.3/8 N/A 1.3750 in N/A Eccentric Collar N/A 2-Bolt Flange
26 - 50 of 477 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »