COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 355 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 2930 and 3550 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2930 rpm3550 rpm N/A Aluminum N/A 256T N/A 2
N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 56C N/A 2
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3495 rpm N/A Steel N/A 56C N/A 2
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1150 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1150 rpm N/A Steel N/A 56C N/A 6
N/A Nidec 1145 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1145 rpm N/A Steel N/A 56C N/A 6
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 182T N/A 6
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1780 rpm N/A Cast Iron N/A 404T N/A 4
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3560 rpm N/A Cast Iron N/A 405TS N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284TS N/A 4
N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Steel N/A 326T N/A 6
N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Steel N/A 213T N/A 6
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284T N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 215T N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284T N/A 4
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 215T N/A 2
N/A Nidec 1730 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1730 rpm N/A Steel N/A 182T N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 213 N/A 4
26 - 50 of 355 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »