COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 355 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 182T N/A 4
N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 184T N/A 2
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm N/A Steel N/A 213T N/A 6
N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Steel N/A 213T N/A 2
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 213T N/A 4
N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Steel N/A 215T N/A 4
N/A Nidec 935 and 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1155 rpm935 rpm N/A Steel N/A 145T N/A 6
N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2870 rpm3505 rpm N/A Steel N/A 143T N/A 2
N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2870 rpm3505 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 184T N/A 6
N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2840 rpm3490 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3495 rpm N/A Aluminum N/A 215T N/A 2
N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3530 rpm N/A Aluminum Cast Iron N/A 284T N/A 2
N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1460 rpm1770 rpm N/A Aluminum N/A 284TS N/A 4
N/A Nidec 2860 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2860 rpm3505 rpm N/A Steel N/A 213T N/A 2
N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1775 rpm N/A Steel N/A 284T N/A 4
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm980 rpm N/A Steel N/A 324T N/A 6
N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2945 rpm3560 rpm N/A Steel N/A 284TS N/A 2
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 286T N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 286TS N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 143TC N/A 4
N/A Nidec 935 and 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1155 rpm935 rpm N/A Steel N/A 145TC N/A 6
N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2870 rpm3505 rpm N/A Steel N/A 143TC N/A 2
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1755 rpm N/A Steel N/A 145TC N/A 4
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 182TC N/A 6
76 - 100 of 355 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »