COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 854 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Adapter Type

Both Ends Gender

End 1 Size

End 2 Size

N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 1/2 in N/A 1/2 in
N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 3/4 in N/A 3/4 in
N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/2 in N/A 3/8 in
N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1 in N/A 1-1/4 in
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1-1/4 in N/A 1 in
N/A Brennan 3/4 Inch (in) Female Pipe Swivel x 1-1/4 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 3/4 in N/A 1-1/4 in
N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/4 in N/A 1/4 in
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/2 in N/A 1/4 in
N/A Brennan 1 Inch (in) Male British Standard Pipe Parallel x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1 in N/A 1 in
N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/2 in N/A 3/8 in
N/A Brennan 1 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1 in N/A 1-1/4 in
N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 Inch (in) Male Flat Face O-Ring End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 3/8 in N/A 3/8 in
N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/8 in N/A 1/4 in
N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/4 in N/A 1/4 in
N/A Brennan 1 Inch (in) Female Pipe Swivel x 1 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 1 in N/A 1 in
N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Female Pipe Rigid End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Female N/A 1/4 in N/A 1/4 in
N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/2 in N/A 1/2 in
N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 5/8 Inch (in) Male O-Ring Boss End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 3/8 in N/A 5/8 in
N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/2 Inch (in) Male Flat Face O-Ring End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 1/2 in N/A 1/2 in
N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Flat Face O-Ring End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/8 in N/A 1/4 in
N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Female N/A 1/2 in N/A 1/2 in
N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 1/8 in N/A 1/8 in
N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 3/4 in N/A 1/2 in
N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Flat Face O-Ring End Style 90 Degree Elbow N/A 90º Elbow N/A Male to Male N/A 3/8 in N/A 1/4 in
N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel x 1-1/4 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow N/A 90º Elbow N/A Female to Male N/A 1-1/4 in N/A 1-1/4 in
26 - 50 of 854 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »