COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 265 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

N/A Dormer Tools #65 Size Jobber Length Drill Bit N/A 0574102 N/A #65 N/A 5/8 in N/A 0.889 mm
N/A Dormer Tools #64 Size Jobber Length Drill Bit N/A 0574096 N/A #64 N/A 5/8 in N/A 0.914 mm
N/A Dormer Tools #63 Size Jobber Length Drill Bit N/A 0574089 N/A #63 N/A 5/8 in N/A 0.94 mm
N/A Dormer Tools #62 Size Jobber Length Drill Bit N/A 0574072 N/A #62 N/A 5/8 in N/A 0.965 mm
N/A Dormer Tools #61 Size Jobber Length Drill Bit N/A 0574065 N/A #61 N/A 11/16 in N/A 0.991 mm
N/A Dormer Tools #60 Size Jobber Length Drill Bit N/A 0574058 N/A #60 N/A 11/16 in N/A 1.016 mm
N/A Dormer Tools #6 Size Jobber Length Drill Bit N/A 0571729 N/A #6 N/A 2-1/2 in N/A 5.182 mm
N/A Dormer Tools #57 Size Jobber Length Drill Bit N/A 0574027 N/A #57 N/A 3/4 in N/A 1.092 mm
N/A Dormer Tools #56 Size Jobber Length Drill Bit N/A 0574010 N/A #56 N/A 3/4 in N/A 1.181 mm
N/A Dormer Tools #55 Size Jobber Length Drill Bit N/A 0574003 N/A #55 N/A 7/8 in N/A 1.321 mm
N/A Dormer Tools #54 Size Jobber Length Drill Bit N/A 0573990 N/A #54 N/A 7/8 in N/A 1.397 mm
N/A Dormer Tools #53 Size Jobber Length Drill Bit N/A 0573983 N/A #53 N/A 7/8 in N/A 1.511 mm
N/A Dormer Tools #52 Size Jobber Length Drill Bit N/A 0578704 N/A #52 N/A 7/8 in N/A 1.613 mm
N/A Dormer Tools #51 Size Jobber Length Drill Bit N/A 0578698 N/A #51 N/A 1 in N/A 1.702 mm
N/A Dormer Tools #50 Size Jobber Length Drill Bit N/A 0578681 N/A #50 N/A 1 in N/A 1.778 mm
N/A Dormer Tools #5 Size Jobber Length Drill Bit N/A 0571712 N/A #5 N/A 2-1/2 in N/A 5.22 mm
N/A Dormer Tools #48 Size Jobber Length Drill Bit N/A 0578667 N/A #48 N/A 1 in N/A 1.93 mm
N/A Dormer Tools #47 Size Jobber Length Drill Bit N/A 0578650 N/A #47 N/A 1 in N/A 1.994 mm
N/A Dormer Tools #46 Size Jobber Length Drill Bit N/A 0571705 N/A #46 N/A 1-1/8 in N/A 2.057 mm
N/A Dormer Tools #45 Size Jobber Length Drill Bit N/A 0571699 N/A #45 N/A 1-1/8 in N/A 2.083 mm
N/A Dormer Tools #44 Size Jobber Length Drill Bit N/A 0571682 N/A #44 N/A 1-1/8 in N/A 2.184 mm
N/A Dormer Tools #43 Size Jobber Length Drill Bit N/A 0571675 N/A #43 N/A 1-1/4 in N/A 2.261 mm
N/A Dormer Tools #42 Size Jobber Length Drill Bit N/A 0571668 N/A #42 N/A 1-1/4 in N/A 2.375 mm
N/A Dormer Tools #41 Size Jobber Length Drill Bit N/A 0571651 N/A #41 N/A 1-3/8 in N/A 2.438 mm
N/A Dormer Tools #40 Size Jobber Length Drill Bit N/A 0571644 N/A #40 N/A 1-3/8 in N/A 2.489 mm
26 - 50 of 265 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »