COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 265 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

N/A Dormer Tools #4 Size Jobber Length Drill Bit N/A 0571637 N/A #4 N/A 2-1/2 in N/A 5.309 mm
N/A Dormer Tools #39 Size Jobber Length Drill Bit N/A 0571620 N/A #39 N/A 1-3/8 in N/A 2.527 mm
N/A Dormer Tools #38 Size Jobber Length Drill Bit N/A 0571613 N/A #38 N/A 1-7/16 in N/A 2.578 mm
N/A Dormer Tools #37 Size Jobber Length Drill Bit N/A 0571606 N/A #37 N/A 1-7/16 in N/A 2.642 mm
N/A Dormer Tools #36 Size Jobber Length Drill Bit N/A 0571590 N/A #36 N/A 1-7/16 in N/A 2.705 mm
N/A Dormer Tools #35 Size Jobber Length Drill Bit N/A 0571583 N/A #35 N/A 1-1/2 in N/A 2.794 mm
N/A Dormer Tools #33 Size Jobber Length Drill Bit N/A 0571569 N/A #33 N/A 1-1/2 in N/A 2.87 mm
N/A Dormer Tools #32 Size Jobber Length Drill Bit N/A 0571552 N/A #32 N/A 1-5/8 in N/A 2.946 mm
N/A Dormer Tools #31 Size Jobber Length Drill Bit N/A 0571545 N/A #31 N/A 1-5/8 in N/A 3.048 mm
N/A Dormer Tools #30 Size Jobber Length Drill Bit N/A 0571538 N/A #30 N/A 1-5/8 in N/A 3.264 mm
N/A Dormer Tools #3 Size Jobber Length Drill Bit N/A 0571521 N/A #3 N/A 2-1/2 in N/A 5.41 mm
N/A Dormer Tools #29 Size Jobber Length Drill Bit N/A 0571514 N/A #29 N/A 1-3/4 in N/A 3.454 mm
N/A Dormer Tools #28 Size Jobber Length Drill Bit N/A 0571507 N/A #28 N/A 1-3/4 in N/A 3.569 mm
N/A Dormer Tools #27 Size Jobber Length Drill Bit N/A 0571491 N/A #27 N/A 1-7/8 in N/A 3.658 mm
N/A Dormer Tools #26 Size Jobber Length Drill Bit N/A 0571484 N/A #26 N/A 1-7/8 in N/A 3.734 mm
N/A Dormer Tools #25 Size Jobber Length Drill Bit N/A 0571477 N/A #25 N/A 1-7/8 in N/A 3.797 mm
N/A Dormer Tools #24 Size Jobber Length Drill Bit N/A 0571460 N/A #24 N/A 2 in N/A 3.861 mm
N/A Dormer Tools #23 Size Jobber Length Drill Bit N/A 0571453 N/A #23 N/A 2 in N/A 3.912 mm
N/A Dormer Tools #22 Size Jobber Length Drill Bit N/A 0571446 N/A #22 N/A 2 in N/A 3.988 mm
N/A Dormer Tools #21 Size Jobber Length Drill Bit N/A 0571439 N/A #21 N/A 2-1/8 in N/A 4.039 mm
N/A Dormer Tools #20 Size Jobber Length Drill Bit N/A 0571422 N/A #20 N/A 2-1/8 in N/A 4.089 mm
N/A Dormer Tools #2 Size Jobber Length Drill Bit N/A 0571415 N/A #2 N/A 2-5/8 in N/A 5.613 mm
N/A Dormer Tools #19 Size Jobber Length Drill Bit N/A 0571408 N/A #19 N/A 2-1/8 in N/A 4.216 mm
N/A Dormer Tools #18 Size Jobber Length Drill Bit N/A 0571392 N/A #18 N/A 2-1/8 in N/A 4.305 mm
N/A Dormer Tools #17 Size Jobber Length Drill Bit N/A 0571385 N/A #17 N/A 2-3/16 in N/A 4.394 mm
51 - 75 of 265 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »