COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 350 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

N/A NTN UCP3 Series 100 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP320-315D1 N/A 140 mm N/A 100 mm N/A Uncoated
N/A NTN UCP Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.3/4 N/A 2.1250 in N/A 1.7500 in N/A Oxide
N/A NTN UCP Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.11/16 N/A 2.1250 in N/A 1.6875 in N/A Oxide
N/A NTN UELPL Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-15/16 N/A 1.3125 in N/A 0.9375 in N/A Oxide
N/A NTN UCUP2 Series 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP204D1 N/A 1.1890 in N/A 20 mm N/A Uncoated
N/A NTN UELPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.1/4 N/A 1.8125 in N/A 1.2500 in N/A Oxide
N/A NTN UCP2 Series 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP203D1 N/A 1.1890 in N/A 17 mm N/A Uncoated
N/A NTN UELPL Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.11/16 N/A 3.0000 in N/A 2.6875 in N/A Oxide
N/A NTN ASPP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP206-103 N/A 1.3125 in N/A 1.1875 in N/A Uncoated
N/A NTN UCP Series 1.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.5/8 N/A 2.1250 in N/A 1.6250 in N/A Oxide
N/A NTN UELUP2 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELUP207-106D1 N/A 1.8750 in N/A 1.3750 in N/A Uncoated
N/A NTN UCP3 Series 95 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP319D1 N/A 95 mm N/A 95 mm N/A Uncoated
N/A NTN UCP3 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP310-115D1 N/A 2.9375 in N/A 1.9375 in N/A Uncoated
N/A NTN UCP2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP201-008D1 N/A 1.1875 in N/A 0.5000 in N/A Uncoated
N/A NTN UCP3 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP308D1 N/A 60 mm N/A 40 mm N/A Uncoated
N/A NTN UELPL Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.1/8 N/A 1.5625 in N/A 1.1250 in N/A Oxide
N/A NTN UCP Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-7/8 N/A 1.4375 in N/A 0.8750 in N/A Oxide
N/A NTN UCPX Series 2.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX14-212D1 N/A 3.5000 in N/A 2.7500 in N/A Uncoated
N/A NTN UCP3 Series 120 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP324D1 N/A 160 mm N/A 120 mm N/A Uncoated
N/A NTN UCPX Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2 N/A 2.5000 in N/A 2.0000 in N/A Oxide
N/A NTN UCP2 Series 0.8125 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP205-013D1 N/A 1.4375 in N/A 0.8125 in N/A Uncoated
N/A NTN UCP3 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP308-108D1 N/A 2.3594 in N/A 1.5000 in N/A Uncoated
N/A NTN UCP2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP210D1 N/A 2.2520 in N/A 50 mm N/A Uncoated
N/A NTN UCP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP206-103D1 N/A 1.6875 in N/A 1.1875 in N/A Uncoated
N/A NTN UCP2 Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP202-010D1 N/A 1.1875 in N/A 0.6250 in N/A Uncoated
101 - 125 of 350 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »