COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 308 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Size

Non-Rotating Accuracy

Stroke Adjustment Range

Weight

N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.065 kg
N/A SMC® CXS Series 0.547 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.547 kg
N/A SMC® CXS Series 1.34 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.34 kg
N/A SMC® CXS Series 0.258 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.258 kg
N/A SMC® CXS Series 0.543 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.543 kg
N/A SMC® CXS Series 2.023 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 2.023 kg
N/A SMC® CXS Series 1.99 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.99 kg
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A
N/A SMC® CXS Series 0.657 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.657 kg
N/A SMC® CXS Series 0.182 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.182 kg
N/A SMC® CXS Series 0.287 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.287 kg
N/A SMC® CXS Series 0.317 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.317 kg
N/A SMC® CXS Series 0.277 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.277 kg
N/A SMC® CXS Series 0.8 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.8 kg
N/A SMC® CXS Series 1.72 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.72 kg
N/A SMC® CXS Series 0.22 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.22 kg
N/A SMC® CXS Series 1.253 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.253 kg
N/A SMC® CXS Series 0.25 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.25 kg
N/A SMC® CXS Series 0.383 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.383 kg
76 - 100 of 308 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »