COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 257 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-4.5000-SS N/A 4.5000 in N/A HEB 45 N/A 8.7500 in
N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB50-3.9375-SS N/A 3.9375 in N/A HEB 50 N/A 9.6250 in
N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB50-4.4375-SS N/A 4.4375 in N/A HEB 50 N/A 9.6250 in
N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB50-4.5000-SS N/A 4.5000 in N/A HEB 50 N/A 9.6250 in
N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB50-4.9375-SS N/A 4.9375 in N/A HEB 50 N/A 9.6250 in
N/A PCI Procal Inc. 8.0000 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB50-5.0000-SS N/A 5.0000 in N/A HEB 50 N/A 9.6250 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-0.6250-SS N/A 0.6250 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-0.7500-SS N/A 0.7500 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-0.8750-SS N/A 0.8750 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.0000-SS N/A 1.0000 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.1250-SS N/A 1.1250 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.1875-SS N/A 1.1875 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.2500-SS N/A 1.2500 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.3750-SS N/A 1.3750 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.4375-SS N/A 1.4375 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB15-1.5000-SS N/A 1.5000 in N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB15-20MM-SS N/A 20 mm N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB15-25MM-SS N/A 25 mm N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB15-30MM-SS N/A 30 mm N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 2.4380 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Conveyor Bushing N/A XTB15-35MM-SS N/A 35 mm N/A XTB 15 N/A 2.8750 in
N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB20-0.7500-SS N/A 0.7500 in N/A XTB 20 N/A 3.7500 in
N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing N/A XTB20-1.0000-SS N/A 1.0000 in N/A XTB 20 N/A 3.7500 in
N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Conveyor Bushing N/A XTB20-1.1250-SS N/A 1.1250 in N/A XTB 20 N/A 3.7500 in
N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing N/A XTB20-1.1875-SS N/A 1.1875 in N/A XTB 20 N/A 3.7500 in
N/A PCI Procal Inc. 3.1880 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing N/A XTB20-1.2500-SS N/A 1.2500 in N/A XTB 20 N/A 3.7500 in
101 - 125 of 257 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »