COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Maximum Operating Pressure

Overall Height

N/A SMC® C96S 40 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB40-100 N/A 40 mm N/A 145 psi N/A 54 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB32-160 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB50-160 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB50-50 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 40 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB40-160 N/A 40 mm N/A 145 psi N/A 54 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB32-320 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 63 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB63-50 N/A 63 mm N/A 145 psi N/A 77 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB50-100 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 40 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB40-100 N/A 40 mm N/A 145 psi N/A 54 mm
N/A SMC® C96S 80 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB80-50 N/A 80 mm N/A 145 psi N/A 99 mm
N/A SMC® C96S 63 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB63-200 N/A 63 mm N/A 145 psi N/A 77 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB32-125 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 80 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB80-100 N/A 80 mm N/A 145 psi N/A 99 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB32-50 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 80 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB80-500 N/A 80 mm N/A 145 psi N/A 99 mm
N/A SMC® C96S 80 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB80-160 N/A 80 mm N/A 145 psi N/A 99 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB50-200 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 40 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB40-320 N/A 40 mm N/A 145 psi N/A 54 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB50-250 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 125 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB125-200 N/A 125 mm N/A 145 psi N/A 144 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB32-80 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB32-400 N/A 32 mm N/A 145 psi N/A 47 mm
N/A SMC® C96S 40 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB40-250 N/A 40 mm N/A 145 psi N/A 54 mm
N/A SMC® C96S 50 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SB50-50 N/A 50 mm N/A 145 psi N/A 66 mm
N/A SMC® C96S 32 Millimeter (mm) Bore Diameter Tie-Rod Air Cylinder N/A C96SDB32-25 N/A 32 mm N/A 145 psi N/A 47 mm
1 - 25 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »