COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 471 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30H3 N/A 30 mm N/A 1 s N/A 3.68 lb
N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30H2 N/A 30 mm N/A 1 s N/A 3.45 lb
N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQXB30A N/A 30 mm N/A 1 s N/A 2.69 lb
N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA1A N/A 1 mm N/A 0.7 s N/A
N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA30A N/A 30 mm N/A 1 s N/A 2.8500 lb
N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10L4 N/A 10 mm N/A 1 s N/A 1.30 lb
N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50L2 N/A 50 mm N/A 1 s N/A 5.21 lb
N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L3 N/A 20 mm N/A 1 s N/A 3.02 lb
N/A SMC® MSQ Series 8 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB2A N/A 2 mm N/A 0.7 s N/A 0.62 lb
N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10A N/A 10 mm N/A 1 s N/A 1.33 lb
N/A SMC® MSQ Series 28 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB70A N/A 70 mm N/A 1.5 s N/A
N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50H3 N/A 50 mm N/A 1 s N/A 5.75 lb
N/A SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB30R N/A 30 mm N/A 0.7 s N/A 3.21 lb
N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50L3 N/A 50 mm N/A 1 s N/A 5.74 lb
N/A SMC® MSQ Series 10 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB3A N/A 3 mm N/A 0.7 s N/A 0.51 lb
N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20A N/A 20 mm N/A 1 s N/A 2.18 lb
N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10H2 N/A 10 mm N/A 1 s N/A 1.40 lb
N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50H2 N/A 50 mm N/A 1 s N/A 5.800 lb
N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L3 N/A 20 mm N/A 1 s N/A
N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB10R N/A 10 mm N/A 0.7 s N/A 1.21 lb
N/A SMC® MSQ Series 12 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB7A N/A 7 mm N/A 1 s N/A 0.69 lb
N/A SMC® MSQ Series 25 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB50A N/A 50 mm N/A 1 s N/A 4.76 lb
N/A SMC® MSQ Series 18 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB20L2 N/A 20 mm N/A 1 s N/A 2.75 lb
N/A SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table N/A MSQB1A N/A 1 mm N/A 0.7 s N/A 0.24 lb
N/A SMC® MSQ Series 15 Millimeter (mm) Bore Diameter Rotary Table N/A MSQA10A N/A 10 mm N/A 1 s N/A 1.28 lb
1 - 25 of 471 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »