COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 512 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-50C N/A 20 mm N/A Clevis N/A 0.44 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F20-40 N/A 20 mm N/A Nose N/A 0.44 lb
N/A SMC® 1.24 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85E20-50-XB6 N/A 20 mm N/A Double End N/A 1.24 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-80C N/A 25 mm N/A Clevis N/A 0.64 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-100C N/A 25 mm N/A Clevis N/A 0.88 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-200 N/A 25 mm N/A Clevis N/A 1.23 lb
N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-50 N/A 10 mm N/A Clevis N/A 0.44 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-250 N/A 20 mm N/A Clevis N/A 0.75 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-80 N/A 25 mm N/A Clevis N/A 0.64 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-300C N/A 25 mm N/A Clevis N/A 0.66 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-25C N/A 20 mm N/A Clevis N/A 0.75 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-160C N/A 25 mm N/A Clevis N/A 0.66 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-100 N/A 16 mm N/A Clevis N/A 0.49 lb
N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-80 N/A 10 mm N/A Clevis N/A 0.27 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-40 N/A 25 mm N/A Clevis N/A 0.68 lb
N/A SMC® 0.31 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N16-50S N/A 16 mm N/A Basic N/A 0.310 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E16-125 N/A 16 mm N/A Double End N/A 0.39 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-160 N/A 20 mm N/A Clevis N/A 0.74 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-125 N/A 25 mm N/A Clevis N/A 0.66 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-200 N/A 16 mm N/A Clevis N/A 0.55 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-125 N/A 16 mm N/A Clevis N/A 0.39 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E20-50 N/A 20 mm N/A Double End N/A 1.24 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-50C N/A 25 mm N/A Clevis N/A 0.81 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-40C N/A 20 mm N/A Clevis N/A 0.59 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-250C N/A 25 mm N/A Clevis N/A 0.66 lb
1 - 25 of 512 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »